Embedded Motor Controllers

HVC 4223F/4420F

Flex Servo-Drives for Direct Control of Electric Motors (Stepper / BLDC / BDC)

HVC 4223F (your choice)

Gehäuse: QFN40
Ordering Code: HVC4223F-DL
Interface : LIN, UART, SPI
Temp. Range: -40°C - 150°C

Short Description

The HVC flex servo-drive family from TDK-Micronas enables cost-effective realization of high-performance compact electric motor control. The new HVC 4420F offers extended memory size to address the OEM diagnostic requirements. An integrated MPU supports RTOS requirements. Powered by a 32-bit CPU core (ARM Cortex-M3), the HVC controllers economically address growing challenges in the automotive market and beyond (industrial, consumer, instrumentation, etc.). The flexible peripherals of the product provide all means to directly control brush-type, stepper (bipolar or three phase), or brushless (BLDC) motors directly via the integrated high-performance half-bridges without the need for external drivers.

 

Beside timers/counters, interrupt controller, multichannel ADC, SPI, and enhanced PWMs with diagnostic functions, these devices contain an advanced LIN UART with a LIN 2.x transceiver, as well as voltage regulators to connect the device directly to an automotive board net. Various power management modes optimize current consumption. The HVC family further features a flash program memory with a size of 32 kbytes (HVC 4223) or 64 kbytes (HVC 4420F), providing high flexibility in code development, production ramp-up, and in-system firmware update.

 

Various integrated digital and analog circuit units such as comparators with virtual star point reference, current scaling and an embedded programmable gain amplifier allow users to minimize the number of external components. The computation capacity supports complex motor control algorithms such as Space Vector Modulation (SVM) for permanent magnet synchronous motors (PMSM) in addition to six-step commutation with sensor feedback or sensorless control, as well as various stepper configurations.

Block diagram – System Architecture

https://www.micronas.tdk.com/sites/default/files/fallback/HVCF_block.png

All products of this family

HVC 4223F

Package: QFN40
Ordering Code: HVC4223F-DL
Interface : LIN, UART, SPI
Temp. Range: -40°C - 150°C

HVC 4420F

Package: QFN40
Ordering Code: HVC4420F-DL
Interface : LIN, UART, SPI
Temp. Range: -40°C - 150°C