Product Family

HAL® 2xy

Value-Optimized Hall-Effect Sensor Family

HAL 201 (your choice)

Gehäuse: TO92UA
Ordering Code: HAL 201JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 34.0 - BOFF 24.0

Short Description

Note: The HAL 2xy sensor family is not recommended for new designs and is replaced by HAL 15xy

The HAL 2xy Hall switch family is produced in CMOS technology. The sensors include a temperature-compensated Hall plate with active offset compensation, a comparator, and an open-drain output transistor.

The comparator compares the actual magnetic flux through the Hall plate (Hall voltage) with the fixed reference values (switching points). Accordingly, the output transistor is switched on or off.

The active offset compensation leads to magnetic parameters which are robust against mechanical stress effects. In addition, the magnetic characteristics are constant in the full supply voltage and temperature range.

The sensors are designed for industrial and automotive applications and operate with supply voltages from 3.8 V to 24 V in the ambient temperature range from −40 °C up to 125 °C.

The HAL 2xy family is available in the SOT89B SMD package and in the leaded TO92UA package.

Block diagram – system architecture

The Hall-effect sensor is a monolithic integrated circuit that switches in response to magnetic fields. If a magnetic field with flux lines perpendicular to the sensitive area is applied to the sensor, the biased Hall plate forces a Hall voltage proportional to this field. The Hall voltage is compared with the actual threshold level in the comparator.

The temperature-dependent bias is used to compensate the decreasing induction of magnets at higher temperatures. If the magnetic field exceeds the threshold levels, the open-drain output switches to the appropriate state. The built-in hysteresis eliminates oscillation and provides switching behavior of output without bouncing.

Magnetic offset caused by mechanical stress is compensated for by using the “switching offset compensation technique”.

https://www.micronas.tdk.com/sites/default/files/svg/block_hal2xy.svgHAL 2xy
https://www.micronas.tdk.com/sites/default/files/fallback/1500px_block_hal2xy.gifHAL 2xy

All products of this family

HAL 201

Package: TO92UA
Ordering Code: HAL 201JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 34.0 - BOFF 24.0

HAL 201

Package: SOT89
Ordering Code: HAL 201TQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 34.0 - BOFF 24.0

HAL 206

Package: TO92UA
Ordering Code: HAL 206JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, High Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 12.0 - BOFF 6.5

HAL 206

Package: SOT89
Ordering Code: HAL 206TQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, High Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 12.0 - BOFF 6.5

HAL 207

Package: TO92UA
Ordering Code: HAL 207JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 26.5 - BOFF 22.5

HAL 207

Package: TO92UA
Ordering Code: HAL 207TQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 26.5 - BOFF 22.5

HAL 211

Package: TO92UA
Ordering Code: HAL 211JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON -5.2 - BOFF -7.6

HAL 211

Package: SOT89
Ordering Code: HAL 211TQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON -5.2 - BOFF -7.6

HAL 212

Package: TO92UA
Ordering Code: HAL 212JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, High Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 28.9 - BOFF 27.1

HAL 212

Package: SOT89
Ordering Code: HAL 212TQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, High Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 28.9 - BOFF 27.1

HAL 221

Package: TO92UA
Ordering Code: HAL 221JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 18.5 - BOFF 12.0

HAL 221

Package: SOT89
Ordering Code: HAL 221TQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 18.5 - BOFF 12.0

HAL 240

Package: TO92UA
Ordering Code: HAL 240JQ-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 9.8 - BOFF 8.3