Product Family

HAL® 5xy

Multipurpose Hall-Effect Sensor Family

HAL 509 (your choice)

Gehäuse: TO92UA
Ordering Code: HAL 509UA-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 26.8 - BOFF 23.2

Short Description

Note: The HAL 5xy sensor family is not recommended for new designs and is replaced by HAL 15xy

The HAL 5xy family consists of different Hall switches produced in CMOS technology. All sensors include a temperature-compensated Hall plate with active offset compensation, a comparator, and an open-drain output transistor. The comparator compares the actual magnetic flux through the Hall plate (Hall voltage) with the fixed reference values (switching points). Accordingly, the output transistor is switched on or off.

The sensors of this family differ in the switching behavior and the switching points.The active offset compensation leads to constant magnetic characteristics over supply voltage and temperature range. In addition, the magnetic parameters are robust against mechanical stress effects.The sensors are designed for industrial and automotive applications and operate with supply voltages from 3.8 V to 24 V in the ambient temperature range from –40 °C up to 150 °C.All sensors are available in the SMD-package SOT89B-1 and in the leaded versions TO92UA-1 and TO92UA-2.

Block diagram – system architecture

The HAL 5xy sensors are monolithic integrated circuits which switch in response to magnetic fields. If a magnetic field with flux lines perpendicular to the sensitive area is applied to the sensor, the biased Hall plate forces a Hall voltage proportional to this field. The Hall voltage is compared with the actual threshold level in the comparator.

The temperature-dependent bias increases the supply voltage of the Hall plates and adjusts the switching points to the decreasing induction of magnets at higher temperatures. If the magnetic field exceeds the threshold levels, the open drain output switches to the appropriate state. The built-in hysteresis eliminates oscillation and provides switching behavior of the output without bouncing.

https://www.micronas.tdk.com/sites/default/files/svg/block_hal2xy_0.svgHAL 5xy
https://www.micronas.tdk.com/sites/default/files/fallback/1500px_block_hal2xy_0.gifHAL 5xy

All products of this family

HAL 509

Package: TO92UA
Ordering Code: HAL 509UA-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 26.8 - BOFF 23.2

HAL 509

Package: TO92UA
Ordering Code: HAL 509UA-A
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 170°C
Switching Points [mT] at 25°C:
BON 26.8 - BOFF 23.2

HAL 509

Package: SOT89
Ordering Code: HAL 509SF-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 26.8 - BOFF 23.2

HAL 509

Package: SOT89
Ordering Code: HAL 509SF-A
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 170°C
Switching Points [mT] at 25°C:
BON 26.8 - BOFF 23.2

HAL 519

Package: TO92UA
Ordering Code: HAL 519UA-K
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, High Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON -3.6 - BOFF -5.5

HAL 519

Package: TO92UA
Ordering Code: HAL 519UA-A
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, High Sensitivity
Temp. Range: -40°C - 170°C
Switching Points [mT] at 25°C:
BON -3.6 - BOFF -5.5

HAL 519

Package: SOT89
Ordering Code: HAL 519SF-K
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, High Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON -3.6 - BOFF -5.5

HAL 519

Package: SOT89
Ordering Code: HAL 519SF-A
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, High Sensitivity
Temp. Range: -40°C - 170°C
Switching Points [mT] at 25°C:
BON -3.6 - BOFF -5.5

HAL 523

Package: TO92UA
Ordering Code: HAL 523UA-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 34.5 - BOFF 24.0

HAL 523

Package: TO92UA
Ordering Code: HAL 523UA-A
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 170°C
Switching Points [mT] at 25°C:
BON 34.5 - BOFF 24.0

HAL 523

Package: SOT89
Ordering Code: HAL 523SF-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 34.5 - BOFF 24.0

HAL 523

Package: SOT89
Ordering Code: HAL 523SF-A
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 170°C
Switching Points [mT] at 25°C:
BON 34.5 - BOFF 24.0

HAL 543

Package: TO92UA
Ordering Code: HAL 543UA-E
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 27.0 - BOFF 21.0

HAL 543

Package: TO92UA
Ordering Code: HAL 543UA-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 27.0 - BOFF 21.0

HAL 543

Package: SOT89
Ordering Code: HAL 543SF-E
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 27.0 - BOFF 21.0

HAL 543

Package: SOT89
Ordering Code: HAL 543SF-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 27.0 - BOFF 21.0

HAL 548

Package: TO92UA
Ordering Code: HAL 548UA-E
Interface : 3-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 18.0 - BOFF 12.0

HAL 548

Package: TO92UA
Ordering Code: HAL 548UA-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON -40.0 - BOFF 140.0

HAL 548

Package: SOT89
Ordering Code: HAL 548SF-E
Interface : 3-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 18.0 - BOFF 12.0

HAL 548

Package: SOT89
Ordering Code: HAL 548SF-K
Interface : 3-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 18.0 - BOFF 12.0

HAL 573

Package: TO92UA
Ordering Code: HAL 573UA-E
Interface : 2-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 43.5 - BOFF 41.5

HAL 573

Package: TO92UA
Ordering Code: HAL 573UA-K
Interface : 2-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 43.5 - BOFF 41.5

HAL 573

Package: SOT89
Ordering Code: HAL 573SF-E
Interface : 2-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 43.5 - BOFF 41.5

HAL 573

Package: SOT89
Ordering Code: HAL 573SF-K
Interface : 2-Wire
Switching Behavior:
Unipolar, Low Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 43.5 - BOFF 41.5

HAL 576

Package: TO92UA
Ordering Code: HAL 576UA-E
Interface : 2-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 5.7 - BOFF 4.2

HAL 576

Package: TO92UA
Ordering Code: HAL 576UA-K
Interface : 2-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 5.7 - BOFF 4.2

HAL 576

Package: SOT89
Ordering Code: HAL 576SF-E
Interface : 2-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 5.7 - BOFF 4.2

HAL 576

Package: SOT89
Ordering Code: HAL 576SF-K
Interface : 2-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 5.7 - BOFF 4.2

HAL 581

Package: SOT89
Ordering Code: HAL 581SF-K
Interface : 3-Wire
Switching Behavior:
Unipolar Inverted, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 10.0 - BOFF 12.0

HAL 581

Package: TO92UA
Ordering Code: HAL 581UA-E
Interface : 2-Wire
Switching Behavior:
Unipolar Inverted, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 10.0 - BOFF 12.0

HAL 581

Package: TO92UA
Ordering Code: HAL 581UA-K
Interface : 2-Wire
Switching Behavior:
Unipolar Inverted, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 10.0 - BOFF 12.0

HAL 581

Package: TO92UA
Ordering Code: HAL 581SF-E
Interface : 2-Wire
Switching Behavior:
Unipolar Inverted, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 10.0 - BOFF 12.0