Product Family

HAL® 7xy

Dual Hall-Effect Sensors with two Independent Outputs

HAL 700 (your choice)

Gehäuse: SOT89
Ordering Code: HAL 700SF-E
Interface : 4-Wire
Switching Behavior:
Latching, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 14.9 - BOFF -14.9

Short Description

Note: The HAL 7xy sensor family is not recommended for new designs.

HAL 7xy is a family of monolithic integrated Hall-effect sensors manufactured in CMOS technology with two independent Hall plates S1 and S2. Both devices have two open-drain outputs.
The sensor HAL 730 is particularly featuring a count and a direction output. The count output operates like a single latched Hall switch according to the magnetic field present at Hall plate S1. The direction output indicates the direction of a linear or rotating movement of magnetic objects.
In combination with an active target providing a sequence of alternating magnetic north and south poles, the sensors generate the signals required to control position, speed, and direction of the target movement.
The HAL 7xy sensors include temperature compensation and active offset compensation. These features provide excellent stability and matching of the switching points in the presence of mechanical stress over the whole temperature and supply voltage rang.
The HAL 7xy family is designed for automotive and industrial applications and operate with supply voltages from 3 .8 V to 24 V in the junction temperature range from −40 °C up to 170 °C. The sensors are available in the SMD package SOT89B.

Block diagram – system architecture

https://www.micronas.tdk.com/sites/default/files/svg/block_hal700_740.svgHAL 7xy
https://www.micronas.tdk.com/sites/default/files/fallback/1500px_block_hal700_740.gifHAL 7xy

All products of this family

HAL 700

Package: SOT89
Ordering Code: HAL 700SF-E
Interface : 4-Wire
Switching Behavior:
Latching, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 14.9 - BOFF -14.9

HAL 700

Package: SOT89
Ordering Code: HAL 700SF-K
Interface : 4-Wire
Switching Behavior:
Latching, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 14.9 - BOFF -14.9

HAL 702

Package: SOT89
Ordering Code: HAL 702SF-E
Interface : 4-Wire
Switching Behavior:
Latching, High Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 1.8 - BOFF -1.8

HAL 730

Package: SOT89
Ordering Code: HAL 730SF-E
Interface : 4-Wire
Switching Behavior:
Latching, High Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 14.9 - BOFF -14.9

HAL 730

Package: SOT89
Ordering Code: HAL 730SF-K
Interface : 4-Wire
Switching Behavior:
Latching, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 14.9 - BOFF -14.9

HAL 740

Package: SOT89
Ordering Code: HAL 740SF-E
Interface : 4-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 100°C
Switching Points [mT] at 25°C:
BON 11.5 - BOFF 12.5

HAL 740

Package: SOT89
Ordering Code: HAL 740SF-K
Interface : 4-Wire
Switching Behavior:
Unipolar, Medium Sensitivity
Temp. Range: -40°C - 140°C
Switching Points [mT] at 25°C:
BON 11.5 - BOFF 12.5