Hall Switches

Overview Hall Switch Families

The simplest application is to use the sensor as a “digital switch”. The magnetic field strength is measured and compared with a fixed threshold level predefined or programmable in the sensor. As soon as this value is exceeded (switching point) the switching state at the output of the sensor changes and the output transistor is switched on or off. Two types of switches are available. 3-wire version with an open-drain output or 2-wire versions with current-coded output.

Hall Switches

Single Hall Plate

HAL 10xy
  • Open-drain output (3-wire)
  • Different switching points
  • TJ = -20 to 125°C
  • TO92 package
HAL 15xy
  • Open-drain output (3-wire) or current output (2-wire)
  • Chopper stabilized
  • High-precision thresholds
  • Different switching points and behavior
  • TJ = −40 to 170 °C
  • SOT23 package
 

Recommended for new designs

Product Interface Typ. Bon Typ. Boff Temperature Coefficient [ppm/K] Package Ordering Code
HAL 1002 3-Wire Programmable Programmable Programmable TO92UT HAL 1002UT-A
HAL 1501 3-Wire, Open-drain 0.40 mT -0.40 mT 0 ppm/K TO92UA HAL 1501UA-A
HAL 1501 3-Wire, Open-drain 0.40 mT -0.40 mT 0 ppm/K SOT23 HAL 1501SU-A
HAL 1502 3-Wire, Open-drain 2.50 mT -2.50 mT -1000 ppm/K TO92UA HAL 1502UA-A
HAL 1502 3-Wire, Open-drain 2.50 mT -2.50 mT -1000 ppm/K SOT23 HAL 1502SU-A
HAL 1503 3-Wire, Open-drain 5.50 mT 3.70 mT -1000 ppm/K TO92UA HAL 1503UA-A
HAL 1503 3-Wire, Open-drain 5.50 mT 3.70 mT -1000 ppm/K SOT23 HAL 1503SU-A
HAL 1504 3-Wire, Open-drain 7.60 mT -7.60 mT -1200 ppm/K TO92UA HAL 1504UA-A
HAL 1504 3-Wire, Open-drain 7.60 mT -7.60 mT -1200 ppm/K SOT23 HAL 1504SU-A
HAL 1505 3-Wire, Open-drain 13.50 mT -13.50 mT -1200 ppm/K SOT23 HAL 1505SU-A
HAL 1505 3-Wire, Open-drain 13.50 mT -13.50 mT -1200 ppm/K TO92UA HAL 1505UA-A
HAL 1506 3-Wire, Open-drain 18.90 mT 17.30 mT -1200 ppm/K TO92UA HAL 1506UA-A
HAL 1506 3-Wire, Open-drain 18.90 mT 17.30 mT -1200 ppm/K SOT23 HAL 1506SU-A
HAL 1507 3-Wire, Open-drain 28.20 mT 23.90 mT -300 ppm/K TO92UA HAL 1507UA-A
HAL 1507 3-Wire, Open-drain 28.20 mT 23.90 mT -300 ppm/K SOT23 HAL 1507SU-A
HAL 1508 3-Wire, Open-drain -5.50 mT -3.70 mT -1000 ppm/K TO92UA HAL 1508UA-A
HAL 1508 3-Wire, Open-drain -5.50 mT -3.70 mT -1000 ppm/K SOT23 HAL 1508SU-A
HAL 1509 3-Wire, Open-drain 3.70 mT 5.50 mT -1000 ppm/K TO92UA HAL 1509UA-A
HAL 1509 3-Wire, Open-drain 3.70 mT 5.50 mT -1000 ppm/K SOT23 HAL 1509SU-A
HAL 1510 3-Wire, Open-drain 12.00 mT 7.00 mT -1200 ppm/K TO92UA HAL 1510UA-A
HAL 1510 3-Wire, Open-drain 12.00 mT 7.00 mT -1200 ppm/K SOT23 HAL 1510SU-A
HAL 1561 2-Wire, Current source 4.00 mT -4.00 mT 0 ppm/K TO92UA HAL 1561UA-A
HAL 1561 2-Wire, Current source 4.00 mT -4.00 mT 0 ppm/K SOT23 HAL 1561SU-A
HAL 1562 2-Wire, Current source 12.00 mT -12.00 mT 0 ppm/K TO92UA HAL 1562UA-A
HAL 1562 2-Wire, Current source 12.00 mT -12.00 mT 0 ppm/K SOT23 HAL 1562SU-A
HAL 1563 2-Wire, Current source 7.60 mT 9.40 mT 0 ppm/K TO92UA HAL 1563UA-A
HAL 1563 2-Wire, Current source 7.60 mT 9.40 mT 0 ppm/K SOT23 HAL 1563SU-A
HAL 1564 2-Wire, Current source 4.10 mT 6.00 mT -1000 ppm/K TO92UA HAL 1564UA-A
HAL 1564 2-Wire, Current source 4.10 mT 6.00 mT -1000 ppm/K SOT23 HAL 1564SU-A
HAL 1565 2-Wire, Current source 6.00 mT 4.10 mT -1000 ppm/K TO92UA HAL 1565UA-A
HAL 1565 2-Wire, Current source 6.00 mT 4.10 mT -1000 ppm/K SOT23 HAL 1565SU-A
HAL 1566 2-Wire, Current source 9.40 mT 7.60 mT 0 ppm/K SOT23 HAL 1566SU-A
HAL 1566 2-Wire, Current source 9.40 mT 7.60 mT 0 ppm/K TO92UA HAL 1566UA-A

Not recommended for new designs

Product Package Temp. Rangesort descending Interface Ordering Code
HAL 740 SOT89 -40°C-140°C 4-Wire HAL 740SF-K