Linear Hall Sensors

Overview Linear Hall Sensor Families

Linear Hall sensors differ from the switches as follows: Depending on the magnetic field, the output does not have a discrete switching state, but provides a signal proportional to the magnetic field strength. This output signal can be delivered as an analog output voltage, a pulse-width-modulated signal (PWM) or even as a modern bus protocol (SENT). Different packages are available: through hole SMD, single or dual die configuration, with our without integrated capacitors.

Linear Hall Sensors

Single Hall Plate

 
HAL 188x/1890
  • TJ = -40 to 170 °C
  • TO92 package
  • Value-optimized
 
HAL 1880
  • Programmable (EEPROM)
  • Ratiometric analog output
 
HAL 1881/82/83
  • Pre-configured sensitivity (EEPROM)
  • Ratiometric analog output
 
HAL 1890
  • Programmable (EEPROM)
  • SENT interface
    (SAE J2716 Rev. 4)
 
HAL 24xy
  • TJ = −40 to 170 °C
  • TO92 package
  • Programmable
 
HAL 2420
  • - 2-point calibration
 
HAL 2421
  • low output noise voltage
  • TJ = -40 to 140 °C
 
HAL 2425
  • 2-point calibration
  • 16 setpoints linearization
 
HAL 2455
  • 2-point calibration
  • 16 setpoints
  • PWM output
 
HAR 24xy
    • Dual-Die Hall sensors
      with in-package redundancy
    • TSSOP14 package
     
    HAL 28xy
    • TJ =−40 to 170 °C
    • TO92 package
    • Programmable (EEPROM)
    • High-precision sensors
    • Built-in RISC processor
    • Digital signal processing
    • Built-in temperature sensor
     
    HAL 283x
    • SENT interface
    • Up to 16-bit resolution
     
    HAL 2850
    • PWM output
    • 12-bit resolution
     
    HAL 8xy
    • TJ =−40 to 170 °C
    • TO92 or SOIC8 package
    • Programmable (EEPROM)
     
    HAL 83x
    • Analog output
     
    HAC 830
    • Integrated Caps
    • High accuracy
    • Analog output
     

    All products of this class

    Product Packagesort descending Temp. Range Interface Ordering Code
    HAL 1820 SOT89 -40°C-170°C Analog, 3-Wire HAL 1820SF-A
    HAL 1821 SOT89 -40°C-170°C Analog, 3-Wire HAL 1821SF-A
    HAL 1822 SOT89 -40°C-170°C Analog, 3-Wire HAL 1822SF-A
    HAL 1823 SOT89 -40°C-170°C Analog, 3-Wire HAL 1823SF-A
    HAL 401 SOT89 -40°C-140°C Analog Differential, 4-Wire HAL 401SF-K
    HAL 401 SOT89 -40°C-170°C Analog Differential, 4-Wire HAL 401SF-A
    HAL 411 SOT89 -40°C-100°C Analog Differential, 4-Wire HAL 411SF-E
    HAL 2420 SOIC8 -40°C-170°C Analog, 3-Wire HAL2420DJ-A
    HAL 2425 SOIC8 Analog, 3-Wire HAL2425DJ-A
    HAL 2455 SOIC8 -40°C-170°C PWM HAL2455DJ-A
    HAL 1820 TO92UA -40°C-170°C Analog, 3-Wire HAL 1820UA-A
    HAL 1821 TO92UA -40°C-170°C Analog, 3-Wire HAL 1821UA-A
    HAL 1822 TO92UA -40°C-170°C Analog, 3-Wire HAL 1822UA-A
    HAL 1823 TO92UA -40°C-170°C Analog, 3-Wire HAL 1823UA-A
    HAL 1880 TO92UA -40°C-170°C Analog, 3-Wire HAL 1880UA-A
    HAL 1890 TO92UA -40°C-170°C SENT, 3-Wire HAL1890UA-A
    HAL 1881 TO92UA -40°C-170°C Analog, 3-Wire HAL1881UA-A
    HAL 1882 TO92UA -40°C-170°C Analog, 3-Wire HAL1882UA-A
    HAL 1883 TO92UA -40°C-170°C Analog, 3-Wire HAL1883UA-A
    HAL 855 TO92UT -40°C-140°C PWM, SERIAL, 3-Wire HAL 855UT-K
    HAL 855 TO92UT -40°C-170°C PWM, SERIAL, 3-Wire HAL 855UT-A
    HAL 856 TO92UT -40°C-140°C PWM, SERIAL, 2-Wire HAL 856UT-K
    HAL 856 TO92UT -40°C-170°C PWM, SERIAL, 2-Wire HAL 856UT-A
    HAL 2830 TO92UT -40°C-170°C SENT, 3-Wire HAL 2830UT-A
    HAL 2831 TO92UT -40°C-170°C SENT, 3-Wire HAL 2831UT-A
    HAL 2832 TO92UT -40°C-170°C SENT, 3-Wire HAL 2832UT-A
    HAL 2833 TO92UT -40°C-170°C SENT, 3-Wire HAL 2833UT-A
    HAL 2850 TO92UT -40°C-170°C PWM, 3-Wire HAL 2850UT-A
    HAL 2420 TO92UT -40°C-170°C Analog, 3-Wire HAL2420UT-A
    HAL 810 TO92UT -40°C-170°C PWM, 3-Wire HAL 810UT-A
    HAL 2425 TO92UT -40°C-170°C Analog, 3-Wire HAL2425UT-A
    HAL 830 TO92UT -40°C-170°C Analog HAL 830UT-A
    HAL 2455 TO92UT -40°C-170°C PWM HAL2455UT-A
    HAL 835 TO92UT -40°C-170°C Analog, PWM HAL 835UT-A
    HAC 830 TO92UP -40°C-170°C Analog HAC 830CV-A
    HAR 2425 TSSOP14 -40°C-170°C Analog HAR2425GP-A
    HAR 2455 TSSOP14 -40°C-170°C PWM HAR2455GP-A