ホール・スイッチ
ホール・スイッチ製品群
ホール・スイッチでは磁界が検出されると、設定済みあるいはプログラム可能なしきい値と比較されます。この値(スイッチング・ポイント)を超えるとスイッチング状態が変化し、出力トランジスタのオン・オフを切り替えます。オープン・ドレイン出力の3ワイヤ版と、電流出力の2ワイヤ版が用意されています。
ホール・スイッチでは磁界が検出されると、設定済みあるいはプログラム可能なしきい値と比較されます。この値(スイッチング・ポイント)を超えるとスイッチング状態が変化し、出力トランジスタのオン・オフを切り替えます。オープン・ドレイン出力の3ワイヤ版と、電流出力の2ワイヤ版が用意されています。
製品 | インターフェース | Typ. Bon | Typ. Boff | Temperature Coefficient [ppm/K] | パッケージ |
注文コード![]() |
---|---|---|---|---|---|---|
HAL 1002 | 3-Wire | プログラム可能 | プログラム可能 | プログラム可能 | TO92UT | HAL 1002UT-A |
HAL 1501 | 3-Wire, Open-drain | 0.40 mT | -0.40 mT | 0 ppm/K | SOT23 | HAL 1501SU-A |
HAL 1501 | 3-Wire, Open-drain | 0.40 mT | -0.40 mT | 0 ppm/K | TO92UA | HAL 1501UA-A |
HAL 1502 | 3-Wire, Open-drain | 2.50 mT | -2.50 mT | -1000 ppm/K | SOT23 | HAL 1502SU-A |
HAL 1502 | 3-Wire, Open-drain | 2.50 mT | -2.50 mT | -1000 ppm/K | TO92UA | HAL 1502UA-A |
HAL 1503 | 3-Wire, Open-drain | 5.50 mT | 3.70 mT | -1000 ppm/K | SOT23 | HAL 1503SU-A |
HAL 1503 | 3-Wire, Open-drain | 5.50 mT | 3.70 mT | -1000 ppm/K | TO92UA | HAL 1503UA-A |
HAL 1504 | 3-Wire, Open-drain | 7.60 mT | -7.60 mT | -1200 ppm/K | SOT23 | HAL 1504SU-A |
HAL 1504 | 3-Wire, Open-drain | 7.60 mT | -7.60 mT | -1200 ppm/K | TO92UA | HAL 1504UA-A |
HAL 1505 | 3-Wire, Open-drain | 13.50 mT | -13.50 mT | -1200 ppm/K | SOT23 | HAL 1505SU-A |
HAL 1505 | 3-Wire, Open-drain | 13.50 mT | -13.50 mT | -1200 ppm/K | TO92UA | HAL 1505UA-A |
HAL 1506 | 3-Wire, Open-drain | 18.90 mT | 17.30 mT | -1200 ppm/K | SOT23 | HAL 1506SU-A |
HAL 1506 | 3-Wire, Open-drain | 18.90 mT | 17.30 mT | -1200 ppm/K | TO92UA | HAL 1506UA-A |
HAL 1507 | 3-Wire, Open-drain | 28.20 mT | 23.90 mT | -300 ppm/K | SOT23 | HAL 1507SU-A |
HAL 1507 | 3-Wire, Open-drain | 28.20 mT | 23.90 mT | -300 ppm/K | TO92UA | HAL 1507UA-A |
HAL 1508 | 3-Wire, Open-drain | -5.50 mT | -3.70 mT | -1000 ppm/K | SOT23 | HAL 1508SU-A |
HAL 1508 | 3-Wire, Open-drain | -5.50 mT | -3.70 mT | -1000 ppm/K | TO92UA | HAL 1508UA-A |
HAL 1509 | 3-Wire, Open-drain | 3.70 mT | 5.50 mT | -1000 ppm/K | SOT23 | HAL 1509SU-A |
HAL 1509 | 3-Wire, Open-drain | 3.70 mT | 5.50 mT | -1000 ppm/K | TO92UA | HAL 1509UA-A |
HAL 1510 | 3-Wire, Open-drain | 12.00 mT | 7.00 mT | -1200 ppm/K | SOT23 | HAL 1510SU-A |
HAL 1510 | 3-Wire, Open-drain | 12.00 mT | 7.00 mT | -1200 ppm/K | TO92UA | HAL 1510UA-A |
HAL 1561 | 2-Wire, Current source | 4.00 mT | -4.00 mT | 0 ppm/K | SOT23 | HAL 1561SU-A |
HAL 1561 | 2-Wire, Current source | 4.00 mT | -4.00 mT | 0 ppm/K | TO92UA | HAL 1561UA-A |
HAL 1562 | 2-Wire, Current source | 12.00 mT | -12.00 mT | 0 ppm/K | SOT23 | HAL 1562SU-A |
HAL 1562 | 2-Wire, Current source | 12.00 mT | -12.00 mT | 0 ppm/K | TO92UA | HAL 1562UA-A |
HAL 1563 | 2-Wire, Current source | 7.60 mT | 9.40 mT | 0 ppm/K | SOT23 | HAL 1563SU-A |
HAL 1563 | 2-Wire, Current source | 7.60 mT | 9.40 mT | 0 ppm/K | TO92UA | HAL 1563UA-A |
HAL 1564 | 2-Wire, Current source | 4.10 mT | 6.00 mT | -1000 ppm/K | SOT23 | HAL 1564SU-A |
HAL 1564 | 2-Wire, Current source | 4.10 mT | 6.00 mT | -1000 ppm/K | TO92UA | HAL 1564UA-A |
HAL 1565 | 2-Wire, Current source | 6.00 mT | 4.10 mT | -1000 ppm/K | SOT23 | HAL 1565SU-A |
HAL 1565 | 2-Wire, Current source | 6.00 mT | 4.10 mT | -1000 ppm/K | TO92UA | HAL 1565UA-A |
HAL 1566 | 2-Wire, Current source | 9.40 mT | 7.60 mT | 0 ppm/K | SOT23 | HAL 1566SU-A |
HAL 1566 | 2-Wire, Current source | 9.40 mT | 7.60 mT | 0 ppm/K | TO92UA | HAL 1566UA-A |