Current Sensing

Overview

These current sensors are developed for high-power DC and AC measurements in automotive and industrial applications. The sensors are based on the TDK TMR or Hall-effect technology, which have already been proven in existing automotive sensor products and are now paving the way for innovative current-sensing applications.

Current Sensing

CUR 40xy
  • TA = -40 to 150 °C
  • SOIC8 package
  • ASIL-B ready
  • Diagnostic functions
  • High-accuracy contactless current sensing
  • Flexible Multi-Hall-Array for linear or differential sensing
  • SPI interface
  • Programmable characteristics
 
 
 
 
HAL 24xy
  • TJ = −40 to 170 °C
  • TO92 package
  • Programmable
 
HAL 2420
  • - 2-point calibration
 
HAL 2425
  • 2-point calibration
  • 16 setpoints linearization
 
HAL 2455
  • 2-point calibration
  • 16 setpoints
  • PWM output
 
HAR 24xy
    • Dual-Die Hall sensors
      with in-package redundancy
    • TSSOP14 package

    이 클래스의 모든 제품

    제품 패키지 온도 범위sort descending 인터페이스 주문 코드
    CUR 4000 SOIC8 -40°C-170°C SPI CUR4000