Meet TDK @ electronica 2022

Meet TDK@ electronica 2022

Welcome to TDK’s Sensor Zone at Electronica!

TDK will demonstrate its key competences in the design and production of sensors, sensor systems and embedded motor-controllers for demanding markets in the Sensor Zone in Hall B3 at booth A560. We are pleased to talk to you on site about the realization of your challenging designs.


Sensor Product Highlights

Our tradeshow product highlights will comprise magnetic field sensors, temperature and pressure sensors, ultrasonic sensors as well as MEMS based sensors, embedded motor-control solutions and location software.

 

SmartMotion®

TDK will show its SmartMotion® Platform, a comprehensive development kit for motion sensor devices. The platform was designed around a microchip SAMG55 MCU and integrates an on-board embedded debugger so external tools are not required to program or debug the SAMG55 MCU. Furthermore, the barometric pressure sensors use an innovative capacitive MEMS architecture to deliver lower power consumption and lower noise than competing technologies.

read more
SmartPressure

SmartPressure™

SmartPressure™ products can measure height change as small as 5 cm, which is less than the height of a single stair step.

read more

xMR magnetic sensor

The Migne sensor from TDK is also a novelty. It was designed to detect micro and localized magnetic fields and can be used, for example, as a scanning sensor for magnetic mapping to detect minute particles and contaminants. This is particularly necessary in sensitive production processes, such as the manufacture of lithium-ion batteries or fuel cells.

read more
HAL 39xy

3D HAL® position sensor

HAL 39xy is a new generation of 3D position sensors addressing the need for stray-field robust position sensors (linear and angular) as well as the ISO 26262 compliant development. This sensor family consists of various members. All devices can measure a 360° angular range as well as linear movements.

read more
New TMR sensor frontend

New TMR sensor frontend

TDK will introduce a new TMR sensor frontend IC which is optimized for demanding motor control applications with high accuracy and speed requirements, like traction motor rotor position sensing for electric vehicles. The new IC will be presented to the public for the first time at Electronica.

read more
Embedded Motor Controllers

Embedded Motor Controllers

The HVC 4x embedded motor controller family enables direct drive of small brush-type, stepper or brushless electric motors in smart actuators. HVC 4222F or HVC 4422F are developed for high temperature automotive applications, like combustion vehicle drive trains, and emerging thermal management systems in electric and hybrid vehicles.

read more
AXO® 300 accelerometer platform

AXO® 300 accelerometer platform

TDK will also show miniature, closed-loop, high performance digital MEMS accelerometers tailored to industrial systems operating in demanding temperature and vibrations environments. With multiple input ranges from ± 1 g to ± 14 g, the AXO® 300 accelerometers platform provides a low-SWaP and cost-effective alternative to quartz accelerometers for precise acceleration and inclination measurement.

read more
Ultrasonic Time-of-Flight (ToF)

Ultrasonic Time-of-Flight (ToF)

In addition, TDK will demonstrate ultrasonic Time-of-Flight (ToF) sensor modules (USSM), e.g. for level detection, autonomous guided vehicles or robotic applications. The compact ultrasonic sensor module detects objects using ultrasonic waves, which are transmitted and received with only one piezoelectric disc and processed by an integrated driver and signal processor. Thanks to the solid aluminium housing it is also protected against dust and splash water.

read more
Trusted Positioning software solutions

Trusted Positioning software solutions

TDK will also present the TRACK and AUTO software solutions from its Trusted Positioning business unit for vehicles. These inertial based positioning solutions leverage motion sensors and GNSS to provide reliable positioning where GNSS (GPS) cannot perform well such as tunnels, urban canyons, and other obstructed situations.

read more
 

Acoustic Data Link (ADL)

Furthermore, TDK presents the Acoustic Data Link (ADL) technology, which uses acoustic material waves instead of electromagnetic waves, enabling supply power and digital data transmission through closed metal surfaces without through-hole connection.

read more

 

 

Pressure Sensors

Ultrasonic Time-of-Flight (ToF)

Pressure Sensor for fuel tank leakage detection

  • Pressure sensor with high media resistance and high accuracy for leakage detection (OBD)

read more
Pressure Sensor for industrial applications

Pressure Sensor for industrial applications

  • Pressure sensor with high media resistance and high accuracy
  • Screw-in mounting feature

read more

Pressure-Temperature Sensor for Thermal Management

  • Combined pressure and temperature sensor for accurate and reliable monitoring and control of the refrigeration loop.

read more

 

 

Temperature Sensors

Automotive

E-motor busbar sensor

E-motor busbar sensor

  • Temperature range -40 to +200 °C
  • Excellent thermal conductivity combined with high voltage strength up to 3 kV AC/60 s
  • Easy mounting and robust locking system


Clip-on sensors for heat pumps

Clip-on sensors for heat pumps

  • Accurate measuring the temperature of the refrigerant indirectly via the surface temperature of pipes
  • Standard for pipe diameters of 12.8 mm
  • This clip-on design can operate in harsh environments from -40 °C to +150 °C and is water immersion resistant for up to 500 hours.
  • The response time is less than 7 s. The new AEC-Q200 qualified sensors offer a high dielectric strength of 1250 V AC for 10s


Sensor for high voltage B58703M series

Sensor for high voltage B58703M series

  • Screw on design with operating temperature -40 to +150 °C
  • High voltage strength up to 2.5 / 5 kV DC/60 s


E-motor small case series

  • Temperature range -40 to +200 °C
  • ATF oil resistance
  • Rectangular shape 4.4 x 2.6 x 10.0 mm³

read more

 

Industrial

Surface temperature Sensor

  • Measurement of surface temperatures for heat sinks of power modules and temperature monitoring of industrial processes.
  • High humidity resistance with fast response time due to excellent thermal coupling to the target
  • Suitable for harsh environments with temperatures from -40 °C to +150°C
  • High dielectric strength of 2500 V AC for 60 s.
  • Robust, lead- and halogen-free sensor with dimensions of 10 x 3 x 3 mm (L x W x H).

read more

Our independent ASIC Design Center ICsense will also be
exhibiting in a separate area at the booth

 

ICsense is an independent subsidiary of the TDK group and Europe’s premier IC design company. ICsense’s core business is ASIC development and supply and custom IC design services. ICsense has the largest fab-independent European design group with world-class expertise in analog, digital, mixed-signal and high-voltage IC design. The company develops and supplies customer exclusive ASIC solutions for the automotive, medical, industrial and consumer market compliant with ISO9001, ISO13485, IEC61508-ISO26262.

ASIC design and supply services

Reduce your product’s BOM (Bill-Of-Material) and cost, increase performance and reliability and overcome off-the-shelf component shortages. ICsense is your single source for both ASIC development and mass volume production. ASICs at ICsense are exclusively developed for you and exclusively supplied to you to safeguard your competitive advantage.

IC design services

ICsense has the largest fab-independent mixed-signal design group in Europe with experts in analog , digital and high-voltage design. Our unique design and verification environment with integrated requirements management ensures low-risk and high-quality custom IC developments. A wide range of Silicon proven IP topologies increases first-time-succes rates. Contact us at designservice@icsense.com to let us know what specific design service you are looking for.

Learn more on ICsense on www.icsense.com.


Opening hours

  9 am 10 am 11 am 12 pm 1 pm 2 pm 3 pm 4 pm 5 pm 6 pm
Nov 15 - 17 (Tuesday - Thursday) 
9:00 am - 6:00 pm
x x x x x x x x x x
Nov 18 (Friday)
9:00 am - 5:00 pm
x x x x x x x x x  

How to find us

Electronica - overview TDK Stand B3.560 – Sensor Technology, Micro and Nanosystems (NEMS, MEMS)

Main booth
Hall 3B – Sensors Zone

at Trade Fair Center Messe Muenchen
Directions


We are looking forward to your visit!