线性霍尔传感器

线性霍尔传感器系列概述

线性霍尔传感器在以下方面与开关不同:根据磁场,输出信号并没有一个分离的开关状态,而是提供一个和磁场强度成比例的输出。这个输出信号可以以输出电压的方式传输,比如脉宽调制,甚至总线协议(LIN,SENT)。

线性霍尔传感器

单霍尔片

 
HAL 188x/1890
  • TJ = -40 to 170 °C
  • TO92 package
  • Value-optimized
 
HAL 1880
  • Programmable (EEPROM)
  • Ratiometric analog ouput
 
HAL 1881/82/83
  • Pre-configured sensitivity (EEPROM)
  • Ratiometric analog output
 
HAL 1890
  • Programmable (EEPROM)
  • SENT interface
    (SAE J2716 Rev. 4)
 
HAL 24xy
  • 结温= −40 to 170 °C
  • TO92封装
  • 可编程
 
HAL 2420
  • - 2-point calibration
 
HAL 2421
  • 低噪音输出电压.
  • TJ = -40 to 140 °C
 
HAL 2425
  • 2点标定
  • 最多可达16个定位点的线性化
 
HAL 2455
  • 2点标定
  • 16个定位点
  • PWM输出
 
HAL 28xy
  • 结温= −40 to 170 °C
  • TO92封装
  • 可编程(EEPROM)
  • High-precision sensors
  • Built-in RISC processor
  • Digital signal processing
  • Built-in temperature sensor
 
HAL 283x
  • SENT界面
  • 16位解析度
 
HAL 2850
  • PWM输出
  • 12位分辨率
 
HAL 8xy
  • 结温= −40 to 170 °C
  • TO92或SOIC8封装
  • 可编程(EEPROM)
 
HAL 83x
  • 模拟输出
 
HAC 830
  • Integrated Caps
  • High accuracy
  • Analog output
 

此类下的所有产品

产品 Packagesort descending 温度范围 界面 Ordering Code
HAL 1820 SOT89 -40°C-170°C Analog, 3-Wire HAL 1820SF-A
HAL 1822 SOT89 -40°C-170°C Analog, 3-Wire HAL 1822SF-A
HAL 1823 SOT89 -40°C-170°C Analog, 3-Wire HAL 1823SF-A
HAL 401 SOT89 -40°C-140°C Analog Differential, 4-Wire HAL 401SF-K
HAL 401 SOT89 -40°C-170°C Analog Differential, 4-Wire HAL 401SF-A
HAL 411 SOT89 -40°C-100°C Analog Differential, 4-Wire HAL 411SF-E
HAL 2425 SOIC8 Analog, 3-Wire HAL2425DJ-A
HAL 2455 SOIC8 -40°C-170°C PWM HAL2455DJ-A
HAL 2420 SOIC8 -40°C-170°C Analog, 3-Wire HAL2420DJ-A
HAL 1820 TO92UA -40°C-170°C Analog, 3-Wire HAL 1820UA-A
HAL 1821 TO92UA -40°C-170°C Analog, 3-Wire HAL 1821UA-A
HAL 1821 TO92UA -40°C-170°C Analog, 3-Wire HAL 1821SF-A
HAL 1822 TO92UA -40°C-170°C Analog, 3-Wire HAL 1822UA-A
HAL 1823 TO92UA -40°C-170°C Analog, 3-Wire HAL 1823UA-A
HAL 1880 TO92UA -40°C-170°C Analog, 3-Wire HAL 1880UA-A
HAL 1890 TO92UA -40°C-170°C SENT HAL1890UA-A
HAL 1881 TO92UA -40°C-170°C Analog, 3-Wire HAL1881UA-A
HAL 1882 TO92UA -40°C-170°C Analog, 3-Wire HAL1882UA-A
HAL 1883 TO92UA -40°C-170°C Analog, 3-Wire HAL1883UA-A
HAL 830 TO92UT -40°C-170°C Analog HAL 830UT-A
HAL 855 TO92UT -40°C-140°C PWM, SERIAL, 3-Wire HAL 855UT-K
HAL 2420 TO92UT -40°C-170°C Analog, 3-Wire HAL2420UT-A
HAL 855 TO92UT -40°C-170°C PWM, SERIAL, 3-Wire HAL 855UT-A
HAL 2425 TO92UT -40°C-170°C Analog, 3-Wire HAL2425UT-A
HAL 856 TO92UT -40°C-140°C PWM, SERIAL, 2-Wire HAL 856UT-K
HAL 2455 TO92UT -40°C-170°C PWM HAL2455UT-A
HAL 856 TO92UT -40°C-170°C PWM, SERIAL, 2-Wire HAL 856UT-A
HAL 2830 TO92UT -40°C-170°C SENT, 3-Wire HAL 2830UT-A
HAL 2831 TO92UT -40°C-170°C SENT, 3-Wire HAL 2831UT-A
HAL 2832 TO92UT -40°C-170°C SENT, 3-Wire HAL 2832UT-A
HAL 2833 TO92UT -40°C-170°C SENT, 3-Wire HAL 2833UT-A
HAL 2850 TO92UT -40°C-170°C PWM, 3-Wire HAL 2850UT-A
HAL 810 TO92UT -40°C-170°C PWM, 3-Wire HAL 810UT-A
HAL 835 TO92UT -40°C-170°C Analog, PWM HAL 835UT-A
HAC 830 TO92UP -40°C-170°C Analog HAC 830CV-A
HAR 2425 TSSOP14 -40°C-170°C Analog HAR2425GP-A
HAR 2455 TSSOP14 -40°C-170°C PWM HAR2455GP-A