Product Family

HAL® 24xy
HAR 24xy

精简耐用的可编程线性霍尔效应传感器

HAR 2425 (your choice)

Gehäuse: TSSOP14
Ordering Code: HAR2425GP-A
界面: Analog
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable

 

 

简介

新的HAL 24xy产品系列提供扩展的距离测量,更加耐用,为恶劣环境下的应用提供艺术级的诊断功能。
系列中的新产品延续了Micronas线性霍尔效应传感器的长期成功,全部本厂生产,并且有汽车级百万产品零缺陷记录。产品使用Micronas最新技术,新的数码架构和加强的霍尔片。16个可编程标定点实现更有弹性的补偿功能,这让产品提供更好的输出线性度。此外,可以仅用一个简单的磁铁配置就可以测量上至 180°的角度。

诸如磁场范围,敏感度,偏置(零磁场下输出电压)和温度系数等主要特性在非易失性内存中是可编程的。产品具有带旋转电流偏置补偿的温度补偿霍尔片,一个带输出驱动的直流/交流转换器,为标定数据和输出数据提供冗余和锁定功能的EEPROM内存,对EEOROM编程的一系列界面,和各引脚保护装置。
通过简单标定,产品可很好地调整输出输入信号并且补偿应用中的所有偏差(磁铁位置,温漂)。这让产品在全温度范围内精确工作。通过PC电脑和Micronas工具包就能轻易实现对各别传感器参数的计算和EEPROM编程。
产品设计适用于恶劣环境下的工业和汽车应用。HAL24xy系列有小尺寸铅 RoHs TO92UT封装,AECQ100合规。从2014年第二季度起也提供SOIC8封装。

HAL 242x系列概览
HAL 2420 两点标定
HAL 2425两点标定,16点标定

框图 - 系统架构

HAL24xy是一块单体集成电路,提供比例于霍尔片磁通量和供电电压的输出。电压转换成数码值,在数码信号处理单元(DSP)中按照EEPROM设置来处理,转换回模拟比率电压,以推拉电容缓冲(HAL 242x)。HAL 2455有可配置的12位分辨率脉宽调制输出,频率在0.25 kHz 和 2 kH之间。

https://www.micronas.tdk.com/sites/default/files/svg/hal24xy_block_V2_web.svgHAL 24xy
https://www.micronas.tdk.com/sites/default/files/fallback/1500px_hal24xy_block_V2_web.gifHAL 24xy

All products of this family

HAL 2420

Package: SOIC8
Ordering Code: HAL2420DJ-A
界面: Analog, 3-Wire
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200

HAL 2420

Package: TO92UT
Ordering Code: HAL2420UT-A
界面: Analog, 3-Wire
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable

HAL 2425

Package: SOIC8
Ordering Code: HAL2425DJ-A
界面: Analog, 3-Wire
温度范围: °C - °C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable

HAL 2425

Package: TO92UT
Ordering Code: HAL2425UT-A
界面: Analog, 3-Wire
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable

HAL 2455

Package: SOIC8
Ordering Code: HAL2455DJ-A
界面: PWM
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable

HAL 2455

Package: TO92UT
Ordering Code: HAL2455UT-A
界面: PWM
温度范围: -40°C - 170°C
Magn. Range [mT]: +-30 - +-200
Switching Points: Programmable

HAR 2425

Package: TSSOP14
Ordering Code: HAR2425GP-A
界面: Analog
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable

HAR 2455

Package: TSSOP14
Ordering Code: HAR2455GP-A
界面: PWM
温度范围: -40°C - 170°C
Magn. Range [mT]: +-25 - +-200
Switching Points: Programmable