Download Quality Certificates

ISO 9001:2015
ISO 9001:2015 specifies requirements for a quality management system for any organization that needs to demonstrate its ability to consistently provide products that meet customer and applicable regulatory requirements and aims to enhance customer satisfaction.

ESD Certificate IEC 61340-5-1 2016 Freiburg
Protection of electronic devices from electrostatic phenomena. IEC 61340-5-1 specifies requirements for an ESD (Electro Static Discharge) control plan for any areas who handle electronic sensitive devices.DIN EN 61340-5-1 was a German / European Version and the new edition of the IEC 61340-5-1 Ed.1.0 (German Version 2007-2008) is now an International Standard.

IATF 16949:2016
The IATF16949:2016 (1st edition) was created and published by the IATF (International Automotive Task Force) member. This standard replaces the ISO/TS 16949:2009 (3rd edition). This document defines quality system requirements for use in the automotive supply chain and is only valid in combination with the certificate for ISO9001:2015.