工业应用

Micronas的传感器和嵌入式控制器方案在非汽车领域也同样受到追捧。它们在各种白色家电中被广泛应用,比如洗衣机、甩干机和电磁炉,以及加热和制冷系统。在工业领域也有更多应用,比如控制机器人或者自动装配系统。霍尔传感器可以应用在所有需要测量位置、线性位移甚至电流的机械上。通过霍尔效应,其他参数诸如每分钟转速、水平度、压强、压力,甚至扭矩,都能够被测量出来。越来越多的工业和白色家电应用需要可靠性强的传感器方案甚至智能传感器,这反映了市场对高能效方案的需求。有了Micronas高度集成的HVC24808嵌入式控制器,我们可以将目标设定为通过减轻重量、尺寸和系统元件数量来大幅降低系统成本。更重要的是,系统质量也得到提升。通过霍尔效应传感器和嵌入式控制器这两条产品线,我们能够为客户提供具有吸引力的系统方案。

按应用分类的产品

  • HAL 14xy

    Hall-Effect Switches for Industrial and Consumer Applications

  • HAL 39xy

    HAL 39xy

    Programmable 3D Position Sensor Family with Stray-Field Compensation