• 380
    40

    Sun Roof

    Hall switches are used to determine the position of the window pane by measuring the motion direction as well as counting the revolutions of the window lifter motor. This can be realized either by using dual-Hall-plate switches or with a cheaper single-Hall-plate solution that counts the revolutions while the motion direction of the motor is determined by the control unit.

     

    Sensor Type: Switch


    Products inside:

    HAL 15xy 3-wire

  • 450
    170

    Window Lifter

    Hall switches are used to determine the position of the window pane by measuring the motion direction as well as counting the revolutions of the window lifter motor. This can be realized either by using dual-Hall-plate switches or with a cheaper single-Hall-plate solution that counts the revolutions while the motion direction of the motor is determined by the control unit.

     

    Sensor Type: Switch


    Products inside:

    HAL 15xy 3-wire

  • 465
    195

    Door Lock

    Hall switches are used to detect whether the car doors are locked or not. By skipping the third wire, the 2-wire sensor type is preferred for this kind of application in order to save costs.
    Brushless actuators allow tamper-proof lock design.

     

    Sensor Type: Switch
    Controller Type: HVC


    Products inside:

    HAL 15xy 2-wire

    HVC 4xyzF

  • 310
    175

    Buckle Switch

    Hall switches are often used to detect whether the seat belts are used and the buckle holder is latched. Due to the greater distance from the sensor to the control unit, a 2-wire Hall switch is often the preferred sensor type for cost-saving reasons. Depending on the application setup, a unipolar or latching type can be used.

     

    Sensor Type: Switch


    Products inside:

    HAL 15xy 2-wireWatch video

  • 200
    330

    Bending Lights

    Adaptive Headlights technology enhances the safety and convenience of the driver, especially when driving at night. For instance, the headlights are swiveled horizontally towards the inside of a bend when cornering. 
    Hall-effect sensors are widely used to detect the orientation of the light beam within the Adaptive Headlights module. The “zero-position” of the swivel module, i.e. the position in the straight-ahead position of the vehicle, is generally given by a Hall-effect switch, sometime programmable to perfectly match the switching point to the zero-position.

     

    Sensor Type: Switch
    Controller Type: HVC


    Products inside:

    HAL 1002

    HAL 15xy 3-wire

    HVC 4xyzF

  • 265
    190

    HVAC

    HVAC actuators are typically small stepper motors. Micronas HVC products offer suitable small and highly integrated one-chip all-inclusive solutions with low current ripple (acoustic noise), supporting LIN auto-addressing (bus shunt method), different driving schemes (current-controlled, auto speed) and stall detection.

     

    Controller Type: HVC


    Products inside:

    HVC 4xyzF

  • 90
    355

    Blower and Flap Control – AGM

    The Active Grill Shutter application is deploying quickly in automotive as it provides with efficient reduction of emission and gas savings. Conventional actuators use stepper motors but there is a trends towards BLDC. TDK-Micronas’ highly integrated on-chip solutions enable higher torque at higher temperature, smaller size and more sophisticated control.

     

    Controller Type: HVC


    Products inside:

    HVC 4xyzF

  • 190
    360

    Blower and Flap Control – LED Fans

    Typically used for LED light cooling and mist removal, LED fans require efficient actuators with very small footprint.
    HVC all-in-one integrated solutions match the power requirements for BLDC drive in a single-chip solution without the need for external MOSFETs.

     

    Controller Type: HVC


    Products inside:

    HVC 4xyzF

  • 410
    240

    Seat - Position

    Like the buckle switch, the seat position detection is one part of the airbag control system. The task of the Hall switch is to determine in what zone the seat is currently positioned along the seat track. 2-wire switches are the preferred solution.

     

    Sensor Type: Switch


    Products inside:

    HAL 15xy 2-wire

  • 295
    160

    Seat - Climate Control

    Seat Climate Control fans are more and more deployed into vehicles. HVC all-in-one integrated solutions match the power requirements for BLDC drive in a single-chip solution without the need for external MOSFETs.

     

    Sensor Type: Switch
    Controller Type: HVC


    Products inside:

    HAL 15xy 2-wire

    HVC 4xyzF

  • 660
    110

    Charging Aadapter Lock

    EV and HEV need a Charging Adapter Lock for safety reasons. The connector is locked to avoid that it is removed while charging the car. The position of the charging connector lock can be easily and safely detected via a 2D position sensor.

     

    Sensor Type: 2D


    Products inside:

    HAL 3930

  • 305
    200

    Wiper - Motor position

    A TMR sensor is located at the end of shaft to measure the rotor position of the BLDC wiper motor. The sensors provides a very high signal resolution and stability over temperature. 

     

    Controller Type: TMR


    Products inside:

    TAS214x

    TAD214x

车身和舒适性

Important electrification trend in the vehicle body compartment. Contactless sensors and electric motors are replacing mechanical and hydraulic systems for higher comfort and better reliability. TDK Corporation has the largest magnetic-field sensor portfolio to address the wide diversity of requirements in those applications and next generation components addressing the needs for lower power consumption and system cost efficiency. TDK also provides fully integrated servo-drive controllers for BLDC and stepper motors as well as switches and direct-angle sensors for motor position detection.

按应用分类的产品

  • CUR 40xy

    Flexible Multi-Hall-Array Sensor for High-Precision Current Sensing

  • HVC 4xyzF

    Flex Servo-Drive for Direct Control of Electric Motors

  • HAL 37xy

    Programmable Hall sensors for rotational or linear position detection based on 3D HAL® technology

  • HAL 15xy

    First ISO 26262 compliant low power Hall switches in SOT23 package

  • HAL 10xy

    In system Hall switches with two programmable switching points

  • HAL 7xy

    Monolithic integrated Hall sensors with two independent Hall plates