언론 사진

미크로나스 언론 사진자료

여기에서 다양한 이미지(예: 언론 발표 사진 및 제품 정보 사진)를 찾을 수 있습니다.
모든 이미지는 고해상도와 저해상도로 다운로드 할 수 있습니다.

Micronas Combined Heat and Power (CHP) Unit in operation – Another step towards "Green Industry Park North" (PR1409)

bhkw300.jpg (1.99 MB)
bhkw72.jpg (180.97 KB)

Micronas Combined Heat and Power (CHP) Unit in operation – Another step towards "Green Industry Park North" (PR1409)

bhkw300.jpg (1.99 MB)
bhkw72.jpg (180.97 KB)

Brushless DC motor control solutions by Micronas now additionally powered by ARM Cortex®-M3 Processor (PR1313)

New sensor from Micronas uses proprietary 3D HAL® technology for direct angle detection from 0° up to 360° (PR1301)

Micronas offers its 3D HAL® sensor families now also in leaded packages for use in automotive electronic systems (PR1308)

Micronas builds combined heat and power unit at Freiburg site for the local generation of electric power, heat and cold (PR1312)

mic_bhkw_300.jpg (2.59 MB)

Brushless DC motor control solutions by Micronas now additionally powered by ARM Cortex®-M3 Processor (PR1313)

Micronas sets new milestone due to consistent quality policy (PR1303)

ESD_300.jpg (1.68 MB)

Micronas offers its 3D HAL® sensor families now also in leaded packages for use in automotive electronic systems (PR1308)

Micronas builds combined heat and power unit at Freiburg site for the local generation of electric power, heat and cold (PR1312)

mic_bhkw_300.jpg (2.59 MB)

Micronas presents ESD-proof Linear Hall sensors of the latest generation for precise measurement of low magnetic fields (PR1307)

Micronas presents the GAS 86xyB – the smallest and most efficient multi-parametric sensor platform for gas detection (PR1209)

Micronas fährt neue QFN-Package-Linie für Automotive- und Industrie-Produkte hoch (PR1207)

Micronas presenting new programmable linear Hall sensor for more efficient position measurement (PR1213)

PMDM-Minebea and Micronas announce their joint-collaboration on the HVC 2480B controller for DC motors with power transistors incorporated (PR1214)

Micronas showcases system solution for brushless DC motor control applications (PR1102)

HVC2480B_300.jpg (1.38 MB)

Micronas presenting new generation of Hall sensors for extended position measurement (PR1105)

You are here Home > Press Room > News > Micronas mit neuem Messeauftritt auf der SENSOR+TEST Messe (PR1104) Primary tabsView(active tab)EditTranslateNode export Micronas mit neuem Messeauftritt auf der SENSOR+TEST Messe (PR1104)

Micronas präsentiert neueste Sensor- und Aktuatorlösungen auf der SPS/IPC/DRIVES 2011 (PR1110)

Micronas%40SPS300.jpg (923.86 KB)

Micronas current transducer family with digital output for automotive and industrial applications (PR1013)

CUR315x_thumb.jpg (14.79 KB)

mySENS® – Micronas presents system solution with CMOS-based gas sensor technology at the Sensor+Test 2010 (PR1008)

New Linear Hall Sensors from Micronas offering cost benefits through preset sensitivity levels (PR1002)

HAL_1821-2-3.jpg (1.41 MB)

Micronas showcases system solution for brushless DC motor control applications (PR1005)

BLDC_300dpi_0.jpg (1.44 MB)

Hall-effect current transducer for contactless AC/DC measurement in automotive and industrial applications (PR1009)

CUR3105_TO%2BSOIC_300_0.jpg (236 바이트)

Micronas and ihr GmbH announcing cooperation in LIN network solutions (PR1004)

Micronas opens on-line shop for automotive and industrial products (PR0904)

Webshop_300.jpg (1.33 MB)

Micronas and the University of Freiburg awarded the Research Prize for Chip-Integrated Fuel Cells (PR0913)

Description

From left to right: Dr. Claas Müller, Mirko Frank,Dr. Gilbert Erdler, Prof. Holger Reinecke, Ingo Freund