TDK Micronas Visual

Laboratory/Development Programmer

 

Hall Sensors‘ Tools

TDK MAGNETIC SENSOR PROGRAMMER V1.2Codenr. 99900052

Supported sensors:

  • HAL 1820 / HAL182x / HAL188x
  • HAL 24xy / HAR 24xy
  • HAL 37xy / HAC 37xy / HAR 37xy
  • HAL/HAR/HAC 39xy
  • CUR 4xyz


Usable in combination with:
Extension Board V4.0
Extension Board V.5.0
Extension Bord TSSOP-14
TDK_ADPT.BRD_R01/C01 to TDK_EXT.PCB

Download Guidelines

SENSOPROGRAMMER V1.2
HAL APB V5.10Codenr. 99900001

Supported sensors:

  • HAL 1000 / HAL 1002
  • HAL 8xy / HAC 830
HAL ABP V5.10
HAL USB Programming Tool v.1.01Codenr. 99900201

Supported sensors:

  • HAL 1820 / HAL 182x / HAL 188x
  • HAL 24xy / HAR 24xy
  • HAL 37xy / HAC 37xy / HAR 37xy
  • HAL 3930 / HAC 3930 / HAR 3930
  • HAL 397x / HAR 397x


Usable in combination with: 
Extension Board v.4.0
Extension Board v.5.0
TSSOP-14
TDK_ADPT.BRD_R01/C01 to TDK_EXT.PCB

Download User manual

HAL USB PROGRAMMER TOOL v.1.01
TDK SPI PROGRAMMER V1.0Codenr. 99900053

Supported sensors:

  • HAL 3900
  • CUR 4000


Download Guidelines

TDK SPI PROGRAMMER V1.0
Micronas Extension Board TSSOP-14Codenr. 99900030

Connectable Sensor Package:

  • HAR 24xy in TSSOP-14 (14-pin) package


Usable in combination with: 
Connectable Programming Tools:
Extension Board v.5.0
TDK Magnetic Sensor Programmer V1.2
HAL USB Programming Tool v.1.01

Micronas Extension Board TSSOP-14
Micronas Extension Board v.5.0Codenr. 99900203

Connectable Sensor Packages:

  • TO92UT-1/2 (3-pin) package
  • TO92UF-2/3 (3-pin) package
  • TO92UP/UG (4-pin) package
  • SOT-89 (4-pin) package
  • SOIC-8 (8-pin) package single chip
  • SOIC-8 (8-pin) package Dual Die


Connectable Programming Tools:
HAL APB 5.1
Extension Board v.5.0
TDK Magnetic Sensor Programmer V1.2
HAL USB Programming Tool v.1.01

Micronas Extension Board v.5.0
SOIC8 SocketCodenr. 99900032

Solder to:

  • Micronas Extension Board v.4.0
  • Micronas Extension Board v.5.0
  • TDK_EXT.PCB_SDDJ-R01/C00
  • TDK_EXT.PCB_SDDJ-R01/C01
SOIC8 Socket
TDK Joystick Eval. Base Kit V1.0  Codenr. 99900040

Supported sensors:

  • HAL 3900
  • HAL 3930
TDK Joystick Eval. Base Kit V1.0
Extension Board TSSOP-16Codenr. 99900033

Supported sensors:

  • CUR4235
Extension Board TSSOP-16
TDK_EXT.PCB_SDDJ-R01/C00Codenr. 99900054

Supported sensors:

  • HAL 390x
  • HAL 393x
  • HAL 398x
  • HAL 37xy
  • CUR 4000
TDK_EXT.PCB_SDDJ-R01/C00
TDK_EXT.PCB_SDDJ-R01/C01Codenr. 99900055

Supported sensors:

  • HAL397x
TDK_EXT.PCB_SDDJ-R01/C01
TDK_EXT.PCB_DDGU-R01/C00Codenr. 99900056

Supported sensors:

  • HAR 390x
  • HAR 393x
  • HAR 398x
TDK_EXT.PCB_DDGU-R01/C00
TDK_EXT.PCB_DDGU-R01/C01Codenr. 99900057

Supported sensors:

  • HAR397x
TDK_EXT.PCB_DDGU-R01/C01
TDK_ADPT.BRD_R01/C01Codenr. 99900034
Adapter Board needed to interface Programmer
HAL USB KIT and MSP V1.2 to extension PCBs (with Card Edge Connector)

Connectable Programming Tools:
TDK Magnetic Sensor Programmer V1.2
HAL USB Programming Tool v.1.01
TDK_ADPT.BRD_R01/C01

 

 

 

 

Embedded Motor Controllers‘ Tools

HVC 4xyz Small Demo Board – I V4.2 (SDB-I)Codenr. 99900020
Assembled device:
HVC 4223F-D2
HVC 4xyz Small Demo Board

 

HVC 4223F Application Board V2.1 (APB)Code 99900024
Board with clam shell socket for PQFN40 package.
Compatible with all HVC 4xyz devices.
HVC 4223F Application Board
HVC 4xyz Small Demo Board – I V4.2 (SDB-I)Codenr. 99900025
Assembled device:
HVC 4420F-B1
HVC 4xyz Small Demo Board
HVC 5xyz Application Board v2.0 (APB)Codenr. 99900065
Board with clam shell socket for PQFN24 package.
Compatible with all HVC 5xyzC and HVC 5xyzD devices.
HVC 5223C Small Demo Board
HVC 5xyz Small Demo Board – I V1.1 (SDB-I)Codenr. 99900076
Assembled device:
HVC 5221D-B3
HVC 5xyz Small Demo Board
HVC 5xyz Small Demo Board – I V1.1 (SDB-I)Codenr. 99900077
Assembled device:
HVC 5222C-B2
HVC 5xyz Small Demo Board
HVC 5xyz Small Demo Board – I V1.1 (SDB-I)Codenr. 99900078
Assembled device:
HVC 5221D-C1
HVC 5xyz Small Demo Board
HVC 5xyz Small Demo Board – I V1.1 (SDB-I)Codenr. 99900079
Assembled device:
HVC 5222C-C1
HVC 5xyz Small Demo Board
HVC 5xyz Small Demo Board – I V1.1 (SDB-I)Codenr. 99900080
Assembled device:
HVC 5422D-B1
HVC 5xyz Small Demo Board
HVC 5223C Small Demo Board – I V2.0 (SDB-I)Codenr. 99900081
Assembled device:
HVC 5223C-C1
HVC 5223C Small Demo Board
USB to LIN V2.0Codenr. 99900071
USB-C to LIN Adapterboard V2.0

Supports the HVC4x and HVC5x boot loader and flash programmer application note.
USB to LIN V2.0