Angle Sensors
Overview Direct Angle Sensors
New types of Hall-effect sensors do not measure the absolute magnetic field anymore. So-called direct angle sensors capture the field vector by measuring sine and cosine components of the magnetic field. This is possible due to the new 3D HAL technology from TDK-Micronas. Vertical Hall plates measure the magnetic field components in the chip plane and not the components perpendicular to the chip surface. These kind of sensors provide angular and position information directly via an output signal proportional to the measured angle or position.
License Note: 
HAL 35xy, HAL 37xy and HAL 39xy use licenses of Fraunhofer Institute for Integrated Circuits IIS.
Selection Guide
Please view our selection guide for further information about our products:
Hall Sensor Selection Guide
View online: Selection Guide for Automotive Applications
Download PDF: Selection Guide for Automotive Applications
Angle Sensors
- 
  HAL 302x
- TA = −40 to 150 °C
 - SOIC8 package
 - Motor Position Sensing
 - High-speed 360° angle measurement
 - Programmable characteristics
 - Diagnostic functions
 
HAL 3020- Lower current consumption
 
HAL 3021- Higher robustness against mechanical tolerances
 - Higher SNR
 - Closer air gaps, smaller target magnet
 
 - 
  HAL 39xy
- TA = −40 to 150 °C
 - SOIC8 or TO92UF or SSOP16 package
 - SEooC according to ISO 26262 (Up to ASIL-C ready)
 - Stray-field compensation for homogenous and gradient magnetic fields
 - 3D position detection (linear movement, angle and position)
 - Low angular error
 - Very robust against mechanical errors even using ferrite magnets
 - Direct 12 V battery supply
 - Programmable characteristics in a non-volatile memory
 
HAL/HAR 3900- SPI interface
 - Up to two angles and BX, BY, BZ and the Bx, By, Bz raw values
 - Single and Dual-Die version in SOIC8 and SSOP18 package (Dual-Die)
 
HAL 3930/HAR 3930- PWM/SENT/Switch interface
 - Up to two angles
 - Single and Dual-Die version in SOIC8 and SSOP18 package (Dual-Die)
 
HAC 3930- PWM/SENT/Switch interface
 - Up to two angles
 - Integrated capacitors
 
HAL 3960- 2-wire PWM interface
 - One angle
 
HAL 3970- SPC (Triggered SENT Interface)
 
HAL/C 3980- PSI5 Rev. 2.x interface
 - Angle and angle velocity
 - HAC3980 in leaded package with integrated capacitors
 
HAL/HAR 3927- Single 3D-Pixel Cell w/o stray-field compensation
 - Analog output or SENT interface
 - Single and Dual-Die version in SOIC8 package
 
HAL/HAR 3935- PWM or SENT interface
 - Low-power mode with wake-up function
 - Single and Dual-Die version in SOIC8 and SSOP18 package (Dual-Die)
 
HAR 3920- Analog output
 - One angle
 - Dual-Die in SSOP-16 package
 
 - 
  HAL 37xy
- TA = −40 to 150°C
 - SOIC8, TO92UP or TO92UF package
 - SEooC according to ISO 26262 (Up to ASIL-B ready)
 - Programmable characteristics in a non-volatile memory
 - Diagnostic functions
 - Measurement of angular and linear position
 
HAL 3715- 12-bit analog modulo output
 
HAL 372x- 12-bit analog output
 
HAL 373x- PWM and SENT output
 
HAR 372x- 12-bit analog output
 - Dual-die variant
 
HAR 373x- PWM and SENT output
 - Dual-die variant
 
HAC 3715- 12-bit analog modulo output
 - Integrated capacitors
 
HAC 372x- 12-bit analog output
 - Integrated capacitors
 
HAC 373x- PWM and SENT output
 - Integrated capacitors
 
HAR 379x- PWM and SENT output
 - Dual-Die variant
 
 - 
  HAL 35xy
- TA = −40 to 150 °C
 - SOIC8 and TSSOP16 package
 - SEooC according to ISO 26262 (ASIL-C ready)
 - Stray-field compensation for homogenous and gradient magnetic fields
 - 2D position detection (linear movement, angle and position)
 - Very robust against mechanical errors even using ferrite magnets
 - Low angular error
 - Direct 12 V battery supply for PWM output
 - Programmable characteristics in a non-volatile memory
 
HAL 3550- Analog, PWM and Sent output
 
HAR 3550- Analog, PWM and Sent output
 - Dual-Die variant