Downloads

TDK-Micronas Download Center

Find here press photos of TDK-Micronas products for download. As well, all company brochures can be found here, like the current product brochure, environmental statements, financial reports, certificates, and purchasing conditions and instructions.

ISO 14001

International standard that specifies the requirements for an environmental management system for all kinds of organizations that intend to achieve solid environmental performance and to demonstrate, by controlling the impact of its activities, products or services on the environment.

IATF 16949:2016

Certificate IATF16949:2016

The IATF16949:2016 (1st edition) was created and published by the IATF (International Automotive Task Force) member. This standard replaces the ISO/TS 16949:2009 (3rd edition). This document defines quality system requirements for use in the automotive supply chain and is only valid in combination with the certificate for ISO9001:2015.

ISO 9001:2015

ISO 9001:2015 specifies requirements for a quality management system for any organization that needs to demonstrate its ability to consistently provide products that meet customer and applicable regulatory requirements and aims to enhance customer satisfaction.

ESD Certificate IEC 61340-5-1:2024

Protection of electronic devices from electrostatic phenomena. IEC 61340-5-1 specifies requirements for an ESD (Electro Static Discharge) control plan for any areas who handle electronic sensitive devices.