All products of this family

ASA 2310

Package: DFN12
Interface: Analog, PWM, SENT
Temp. Range: -40°C - 170°C
Ordering Code: ASA2310DF
Switching Behavior: Bipolar, Differential
Temperature Coefficient [ppm/K]: 1.345
Switching Points [mT] at 25°C: Bon11 - Boff98
Magn. Range [mT]: -100 – +200
Contact Sales

Buy the follwing article from Digi-Key Electronics:

 

You'll now leave the page micronas.tdk.com and enter the webshop of our sales partner Digi-Key Electronics.

Go to shop Back to micronas.tdk.com