Linear Hall Sensors
Overview Linear Hall Sensor Families
Linear Hall sensors differ from the switches as follows: Depending on the magnetic field, the output does not have a discrete switching state, but provides a signal proportional to the magnetic-field strength. This output signal can be delivered as an analog output voltage, a pulse-width modulated signal (PWM) or even as a modern bus protocol (SENT). Different packages are available: through-hole SMD, single- or dual-die configuration, with our without integrated capacitors.
Selection Guide
Please view our selection guide for further information about our products:
Hall Sensor Selection Guide
View online: Selection Guide for Automotive Applications
Download PDF: Selection Guide for Automotive Applications
Linear Hall Sensors
-
HAL 18xy
- TJ = -40 to 170 °C
- TO92 package
- Value-optimized
HAL 1870- Programmable (EEPROM)
- PWM output
HAL 1880- Programmable (EEPROM)
- Ratiometric analog output
HAL 1881/82/83- Pre-configured sensitivity (EEPROM)
- Ratiometric analog output
HAL 1890- Programmable (EEPROM)
- SENT interface (SAE J2716 Rev. 4)
-
HAL 83xP
- Analog output
-
HAC 830
- Integrated Caps
- High accuracy
- Analog output
-
HAL 24xy
- TJ = −40 to 170 °C
- TO92 package
- Programmable
HAL 2420- 2-point calibration
HAL 2421- low output noise voltage
- TJ = -40 to 140 °C
HAL 2425- 2-point calibration
- 16 setpoints linearization
HAL 2455- 2-point calibration
- 16 setpoints
- PWM output
-
HAR 24xy
- Dual-Die Hall sensors with in-package redundancy
- TSSOP14 package
- 2-point calibration
- 16 setpoints
- PWM output