Mobility & Robotics
TDK-Micronas aims to provide solutions for Mobility & Robotics from e-bike, wheel chair, mower, to robot.
| Application | Sensor Type | Description | Linked Products |
|---|---|---|---|
| BLDC commutation | Switch | BLDC motor is widely used in e-bike and e-scooter. Hall switches are used for Brushless DC motor for motor commutation in power tools. Micronas switch features high ESD, accurate switching point and low power consumption. | HAL 15xy |
| Throttle sensor | Linear | Grip twist throttle sensor is widely used in E bike and E scooter to throttle the e-vehicle. Programmability on sensitivity and offset of Micronas linear sensor can reduce the system cost and yield the yield of the sensor module . | HAL 18xy HAL 830P |
| Current sensor | Linear / TMR | Current sensor is applied in E-vehicle to monitor the battery status during charging and operation. Micronas linear sensor features the programmability on sensitivity, offset over temperature, which is highly cost effective as compared with discrete solution using hall element. | HAL 18xy HAL 830 CUR 4000 |
| Angular sensor | 2D/Linear | Angular sensor is requested in industrial robotics to detect the tips/arm position. Micronas 2D and linear Hall sensor with the feature of high sensitivity, high ESD and wide selection for different angle range is suitable for the application. | HAL 3725 HAL 2425 |
| Speed sensor | Switch | E-vehicle requires wheel speed sensor with a hall sensor and magnet mounted on the spoke and fork respectively. Micronas Hall switches features over/under voltage protection, accurate switch point, which is suitable for the speed sensor. | HAL 15xy |
| Torque sensor | Linear | A torque sensor is a type of throttle that determines how much power to feed the motor based on how hard the rider is pedaling. Micronas linear sensor is most suitable for the application due to high signal noise, stability over wide temperature range. | HAL 18xy HAL 830P |