Function

Position

Position

Hall switches are commonly used for end-position detection. The sensor recognizes the presence of a magnetic fi eld by signaling an ON/OFF state. Therefore Hall switches are widely used to replace micro switches, offering superior quality and durability performance.

Products by Application

HAL 10xy

In system Hall switches with two programmable switching points

HAL 15xy

First ISO 26262 compliant low power Hall switches in SOT23 package

HAL 24xy

Precise robust programmable linear Hall sensors for extended distances measurement

HAL 2850

Linear Hall-Effect Sensors with PWM Bus

HAL 39xy

Programmable 3D Position Sensor Family with Stray-Field Compensation

HAL 83xP

Robust multi-purpose linear Hall sensors for linear displacement and angle detection