智能执行器的嵌入式控制器

介绍

高电压微控制器HVC 4xyzF结合了一个标准的微控制器核心和多种到目前为止只能通过外部电路元件实现的附加功能
Micronas HVC 4xyzF,是一个适合汽车和工业应用的高电压控制器,能以先进的集成技术使客户实现紧凑而性价比高的系统设计,是这款产品的特性。
以“响应式”电子驱动和通用的电动马达配合可以代替传统机械驱动,这是对高性价比电动马达控制和驱动系统方案需求持续增长的原因。涵盖产品寿命的可靠性,减少重量和整体尺寸,这是诸如HVAC格栅等汽车应用所必须特别考虑的关键因素。由于其更高的效率,更低的声响和电子噪音,无刷电机替代有刷和步进电机,取得了越来越大的市场份额。
Micronas的高压控制器集成了几乎所有驱动电机需要的周边电路。植入的网络功能使得用户可以为更多应用开发LIN总线控制,比如遥控只能执行器。该产品把外部元件数量降低到最低程度,并且灵活的外部设备使产品既支持直接控制有刷或无刷电机,也能控制3个完全集成半桥或者3个外部MOSFET半桥。由于这种驱动电机的灵活性,HVC 24xyB 控制器能为小型及中型电机提供有效的系统方案,是一个通用产品平台。因为对客户的不同应用而言,我们的方案往往实现很快,并且在开发阶段需要更少的资源,因而我们的产品使我们的客户拥有决定性的竞争优势。

用于智能执行器的嵌入式控制器

 
HVC 4x-Family 
  • TJ = −40 to 150 °C
  • QFN40 package
    6 mm x 6 mm
 
HVC 4222F
  • Dual-Mode Supply Voltage: 5.4 V to 18 V, 40 V
    load dump
  • Internal Half-Bridges with charge pump up
    to 6 × 500 mA
  • Designed for high-temperature environments (TA up to 150°C)
 
HVC 4223F
  • Dual Mode Supply Voltage: 5.4 V to 18 V, 40 V
    load dump
  • Internal Half-Bridges with charge pump up
    to 3 × 600 mA
  • QFN40 package
    6 mm x 6 mm
 
HVC 4420F
  • Dual-Mode Supply Voltage: 5.4 V to 18 V, 40 V
    load dump
  • Internal Half-Bridges with charge pump up
    to 3 × 600 mA
  • Extended memory size to address the OEM diagnostics requirements
  • Integrated Memory Protection Unit (MPU) supports RTOS requirements
  • QFN40 package
    6 mm x 6 mm
 
HVC 4422F
  • Dual-Mode Supply Voltage: 5.4 V to 18 V, 40 V
    load dump
  • Internal Half-Bridges with charge pump up to
    6 × 500 mA
  • Extended memory size to address the OEM diagnostics requirements
  • Integrated Memory Protection Unit (MPU) supports RTOS requirements
  • Designed for high-temperature environments (TA up to 150°C)
  • QFN40 package
    6 mm x 6 mm
 
HVC 5x-Family 
  • TJ = −40 to 150 °C
  • QFN24 package
    5 mm x 5 mm
 
HVC 5221D
  • Dual-Mode Supply Voltage: 6 V bis 18 V, 40 V
    load dump
  • Internal Half-Bridges with charge pump up
    to 4 × 500 mA
 
HVC 5222C
  • Dual-Mode Supply Voltage: 6 V to 18 V, 40 V
    load dump
  • Internal Half-Bridges with charge pump up
    to 3 × 1 A

此类下的所有产品

产品sort descending Package 温度范围 Core 界面 Ordering Code
HVC 4222F QFN40 -40°C-160°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC4222F-DL
HVC 4223F QFN40 -40°C-150°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC4223F-DL
HVC 4420F QFN40 -40°C-150°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC4420F-DL
HVC 4422F QFN40 -40°C-160°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC4422F-DL
HVC 5221D QFN24 -40°C-150°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC5221D
HVC 5222C QFN24 -40°C-150°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC5222C
HVC 5223C QFN24 -40°C-150°C 32-bit Arm Cortex-M3 LIN, SPI, UART HVC5223C