角度传感器

角度传感器概述

我们新型的霍尔效应传感器不再测量磁场的绝对强度。TDK-Micronas新的3D霍尔技术使得我们可以通过测量磁场的正弦和余弦分量来得出磁场矢量。垂直霍尔片只测量与芯片表面平行的磁分量,不测量垂直的磁分量。这种传感器按照所测的角度或位置直接按比例输出角度或位置信息。

许可说明:
HAL 37xy/39xy 使用Fraunhofer Institute的集成电路IIS许可。

选型指南

请参阅我们的选型指南获取进一步的产品信息

 

Angle Sensors

  • HAL 302x
    • TA = −40 to 150 °C
    • SOIC8 package
    • Motor Position Sensing
    • High-speed 360° angle measurement
    • Programmable characteristics
    • Diagnostic functions
    HAL 3020
    • Lower current consumption
    HAL 3021
    • Higher robustness against mechanical tolerances
    • Higher SNR
    • Closer air gaps, smaller target magnet
  • HAL 39xy
    • TA = −40 to 150 °C
    • SOIC8 or TO92UF, or SSOP16 package
    • SEooC according to ISO 26262
    • Stray-field compensation for homogenous and gradient magnetic fields
    • 3D position detection (linear movement, angle and position)
    • Direct 12 V battery supply
    • Programmable characteristics in a non-volatile memory
    HAL 3900
    • SPI interface
    • Position and BX, BY, BZ
    HAL 3930
    • PWM/SENT/Switch interface
    • Up to two angles
    HAC 3930
    • PWM/SENT/Switch interface
    • Up to two angles
    • Integrated capacitors
    HAL 3960
    • 2-wire PWM interface
    • One angle
    • Integrated capacitors
    HAL 3970
    • SPC Interface
    HAL 3980
    • PSI5 Rev. 2.x interface
    • Angle and angle velocity
    HAR 3900
    • SPI interface
    • Dual-die variant
    HAR 3927
    • Analog output or SENT interface
    • Dual-die variant
    HAR 3930
    • PWM or SENT interface
    • Dual-die variant
  • HAL 37xy
    • 结温= −40 to 150°C
    • SOIC8,TO92UP或TO92UF封装
    • 优异的精度
    • 编程特性参数存储在一个非易失性存储器里
    • 诊断功能
    • 可测量角度以及线性位移
    HAL 3715
    • 12位模拟/模数输出
    HAL 372x
    • 12位模拟输出
    HAL 373x
    • PWM和SENT输出
    HAR 3715
    • 12-bit analog modulo output
    • Dual-die variant
    HAR 372x
    • 12-bit analog output
    • Dual-die variant
    HAR 373x
    • PWM and SENT output
    • Dual-die variant
    HAC 3715
    • 12-bit analog modulo output
    • Integrated capacitors
    HAC 372x
    • 12-bit analog output
    • Integrated capacitors
    HAC 373x
    • PWM and SENT output
    • Integrated capacitors

此类下的所有产品

Product Package Temp. Range Interface Ordering Code
HAC 3715 TO92UF -40°C-170°C Analog HAC 3715UF-A
HAC 3725 TO92UF -40°C-170°C Analog HAC3725UF-A
HAC 3726 TO92UF -40°C-170°C Analog HAC3726UF-A
HAC 3727 TO92UF -40°C-170°C Analog HAC3727UF-A
HAC 3735 TO92UF -40°C-170°C PWM, SENT HAC3735UF-A
HAC 3736 TO92UF -40°C-170°C PWM, SENT HAC3736UF-A
HAC 3737 TO92UF -40°C-170°C PWM, SENT HAC3737UF-A
HAC 3980 TO92UF -40°C-170°C PSI5 HAC3980UF
HAL 3020 SOIC8 -40°C-170°C Analog, Analog Differential HAL3020DJ
HAL 3021 SOIC8 -40°C-170°C Analog, Analog Differential HAL3021DJ
HAL 3550 SOIC8 -40°C-150°C Analog, PWM, SENT tba
HAL 3715 SOIC8 -40°C-170°C Analog HAL 3715DJ-A
HAL 3715 TO92UP -40°C-170°C Analog HAL 3715UP-A
HAL 3725 TO92UP -40°C-170°C Analog HAL 3725UP-A
HAL 3725 SOIC8 -40°C-170°C Analog HAL 3725DJ-A
HAL 3726 TO92UP -40°C-170°C Analog HAL 3726UP-A
HAL 3726 SOIC8 -40°C-170°C Analog HAL 3726DJ-A
HAL 3727 TO92UP -40°C-170°C Analog HAL 3727UP-A
HAL 3735 TO92UP -40°C-170°C PWM, SENT HAL 3735UP-A
HAL 3735 SOIC8 -40°C-170°C PWM, SENT HAL 3735DJ-A
HAL 3736 TO92UP -40°C-170°C PWM, SENT HAL 3736UP-A
HAL 3737 SOIC8 -40°C-170°C PWM, SENT HAL 3737DJ-A
HAL 3900 SOIC8 -40°C-170°C SPI HAL3900A-DJ
HAL 3927 SOIC8 -40°C-170°C Analog HAL3927DJ-A
HAL 3930 SOIC8 -40°C-170°C PWM, SENT HAL3930A-DJ
HAL 3960 SOIC8 -40°C-170°C PWM HAL3960DJ
HAL 3970 SOIC8 -40°C-170°C SPC HAL3970A-DJ
HAL 3980 SOIC8 -40°C-170°C Digital, SERIAL HAL3980A-DJ
HAR 3550 TSSOP16 -40°C-150°C Analog, PWM, SENT tba
HAR 3715 (Dual-Die) SOIC8 -40°C-170°C Analog HAR 3715DJ-A
HAR 3725 (Dual-Die) SOIC8 -40°C-170°C Analog HAR 3725DJ-A
HAR 3726 (Dual-Die) SOIC8 -40°C-170°C Analog HAR 3726DJ-A
HAR 3727 (Dual-Die) SOIC8 -40°C-170°C Analog HAR 3727DJ-A
HAR 3735 (Dual-Die) SOIC8 -40°C-170°C PWM, SENT HAR 3735DJ-A
HAR 3736 (Dual-Die) SOIC8 -40°C-170°C PWM, SENT HAR 3736DJ-A
HAR 3737 (Dual-Die) SOIC8 -40°C-170°C PWM, SENT HAR 3737DJ-A
HAR 3795 (Dual-Die) SOIC8 -40°C-170°C PWM, SENT HAR3795DJ-A
HAR 3796 (Dual-Die) SOIC8 -40°C-170°C PWM, SENT HAR3796DJ-A
HAR 3797 (Dual-Die) SOIC8 -40°C-170°C PWM, SENT HAR3797DJ-A
HAR 3927 SOIC8 -40°C-170°C Analog HAR3927DJ-A
HAR 3930 SSOP16 -40°C-170°C PWM, SENT HAR3930A-GU