车身和舒适性
这是车身的重要电气化趋势。非接触式传感器和电机替代机械和液压系统以得到更高的舒适性和可靠性。Micronas也有最大的霍尔效应传感器组合来满足各种此类应用需求,并且新一代产品满足低功耗和系统成本效益的要求。Micronas也提供完全合成的无刷之流和步进电机电动伺服系统控制器,还有开关和直接角度传感器检测电机位置。
1. Sun Roof
Single or Dual (HAL 7xy) Hall plate switches are used to determine the position of the window pane by measuring the motion direction, as well as counting the revolutions of the window lifter motor.
Sensor Type: Switch
Micronas Products inside:
2. Window Lift
Single or Dual (HAL 7xy) Hall plate switches are used to determine the position of the window pane by measuring the motion direction, as well as counting the revolutions of the window lifter motor.
Sensor Type: Switch
Micronas Products inside:
3. Door Lock
Hall switches are used to detect whether the car doors are locked or not. By skipping the third wire, the 2-wire sensor type is preferred for this kind of application in order to save costs.
Sensor Type: Switch
Micronas Products inside:
4. Door Handle
The small footprint and the optimized amount of external components does fit perfectly into this application limited extremely in space.
Due to achieved automotive OEMs Emission and Imission radio regulations, even the use in this harsh environment is a perfect fit for HVC family.
Controller Type: HVC
Micronas Products inside:
5. Buckle Switch
Due to the greater distance from the sensor to the control unit, a 2-wire Hall switch is often the preferred sensor type for buckle applications. Depending on the application set-up a unipolar or latching type can be used.
Sensor Type: Switch
Micronas Products inside:
6. Adaptive Headlights and LED Fan
Within the Adaptive Headlights module, the “zero-position” of the swivel module is generally given by a Hall-effect switch. Modern cars make use of intelligent lighting technologies. The HVC family provides a best fit due to flexibility and optimized size constraints due to reduced amount of external components. This ensures best fit for mechanical adaptation (Levelling, bending, automatic High-beam) as well as cooling (LED Fan), simultaneously used to take care of defog the headlight, utilizing the small footprint and the reduced power requirements.
Sensor Type: Switch, 2D
Controller Type: HVC
Micronas Products inside:
7. HVAC
Micronas HVC solutions are offering ideal small and highly integrated one-chip-all-inclusive solutions allowing motor control with different driving schemes with low motor current ripple, supporting LIN auto-addressing, and stall detection. This is to prevent noise in a sound sensitive area. HVC family is best fitting into this requirement, as sophisticated Software algorithms can be engineered onto the integrated uC-IP to have the best fit between application, actuator, motor and electronics.
Sensor Type: Switch
Controller Type: HVC
Micronas Products inside:
8. Blower and Flap Control - AGM
To increase CO2 reduction and fuel savings by improved Cw-value, the Automated Grille-Shutter need to adapt to driving conditions (speed, temperature, etc.). The flexible HVC products are perfectly tailored to provide the required functionality in the limited construction space within harsh environmental conditions.
Controller Type: HVC
Micronas Products inside:
9. Seat - Position
The seat position detection is one part of the airbag control system. The task of the Hall switch is to determine the zone along the seat track, where the seat is actually positioned. 2-wire switches are the preferred solution.
Sensor Type: Switch
Micronas Products inside:
10. Seat - Climate Control
HVC all-in-one integrated solutions are matching the power requirements for BLDC motor drive in a single-chip solution without the need for external MOSFETs and allow a distributed system of motor controllers within the seat by LIN network interconnection.
Controller Type: HVC
Micronas Products inside:
这是车身的重要电气化趋势。非接触式传感器和电机替代机械和液压系统以得到更高的舒适性和可靠性。Micronas也有最大的霍尔效应传感器组合来满足各种此类应用需求,并且新一代产品满足低功耗和系统成本效益的要求。Micronas也提供完全合成的无刷之流和步进电机电动伺服系统控制器,还有开关和直接角度传感器检测电机位置。
Flex Servo-Drive for Direct Control of Electric Motors
Programmable Hall sensors for rotational or linear position detection based on 3D HAL® technology
First ISO 26262 compliant low power Hall switches in SOT23 package
In system Hall switches with two programmable switching points
Monolithic integrated Hall sensors with two independent Hall plates