Stray-field robust motor position sensing with extremely high robustness against static and dynamic mechanical tolerances.
Latest Products
 
   
   
  HAR 3927
3D HAL® technology-based position sensor with redundancy for safety-critical applications
 
  Product Search
 
      
    Find the appropriate TDK-Micronas product which fits perfectly into your application.
Products by Application
 
         
         
  Automotive Applications
TDK-Micronas focuses on Automotive applications, such as Powertrain, Chassis & Safety, and Body & Comfort.
 
         
         
         
         
         
  Industrial Applications
TDK-Micronas products can be used in almost any machine that needs to measure position, linear or rotational movement or even current.
- Latest news
Most preferred partner for sensing and control
TDK-Micronas is the center of competence for magnetic-field sensors and CMOS integration within the TDK group. TDK-Micronas has gained operational excellence for sensors and actuators production in over 25 years of in-house manufacturing. It has been the first company to integrate a Hall-effect based sensor into CMOS technology in 1993. Since then, TDK-Micronas has shipped over seven billion Hall sensors to the automotive and industrial market. The operational headquarters are located in Freiburg im Breisgau (Germany). Currently, TDK-Micronas employs around 1,000 people.