Product Family

HAL 39xy

Programmable 3D Position Sensor Family with Stray-Field Compensation

Short Description

HAL 39xy is a new generation of 3D position sensors from TDK-Micronas addressing the need for stray-field robust position sensors (linear and angular) as well as the ISO 26262 compliant development. This sensor family consists of various members. All devices can measure a 360° angular range as well as linear movements. HAL 3900 and HAL 3930 / HAC 3930 support the option for 3D position detection. Depending on the device, it is possible to transmit temperature-compensated values of BX, BY, BZ or up to two calculated angles. The HAL 3980 is also capable of transmitting the angular speed. All devices offer setpoint linearization with either 33 equidistant distributed setpoints or 17 variable setpoints. The sensors measure the position of a magnet based on 3D HAL® technology from TDK-Micronas. The devices are able to suppress external magnetic stray fields by using an array of Hall plates. Only a simple two-pole magnet is required to measure a rotation angle. Off-axis measurements are also possible.

The sensors are defined as SEooC (Safety Element out of Context) ASIL B ready according to ISO 26262. Major characteristics like gain and offset, reference position, etc. can be adjusted to the magnetic circuitry by programming the non-volatile memory. The devices are designed for operation in an ambient temperature range of –40 °C up to 150 °C. The HAL 39xy devices are available in a very small eight-pin SOIC8 package. The HAC 39xy devices are available in a three-pin leaded TO92UF package. This package integrates up to two capacitors (max. 330 nF) together with the sensor chip. With the integrated capacitors, HAC 39xy meets stringent ESD (system level) and EMC requirements and eliminates the need for a PCB, thus reducing the total system size and cost.

HAL 39xy Family Overview

HAL 3900: SPI, up to two angles or values of BX, BY , and BZ ,  low-power mode with wake-up by magnetic field / position information change / wake-up pin, 16-bit data with CRC and rolling counter, 10 MHz SPI

HAL 3930 / HAC 3930: PWM/SENT/ Switch,  up to two angles, push-pull or open-drain output, programmable switching levels (HAL 3930 only)

HAL 3960: PWM, one angle,  2-wire PWM,

HAL 3970: SPC (Short PWM Code), one angle and temperature, secure rolling counter, enhanced 12-bit serial message

HAL 3980 / HAC 3980: PSI5 rev. 2.2, one angle and angular speed,  PSI5 rev. 2.2 and support of frames of rev. 1.3, asynchronous mode / synchronous parallel and universal bus mode/  variable time-triggered bus mode

HAR 3927: Redundancy functionality (dual-die), ratiometric analog output / SENT interface, one angle


License Note:
HAL 39xy, HAR 3927, and HAC 39xy use licenses of Fraunhofer Institute for Integrated Circuits IIS.

Block diagram – system architecture

https://www.micronas.tdk.com/sites/default/files/svg/HAL39_BSB_1.svg
https://www.micronas.tdk.com/sites/default/files/fallback/HAL39xy_block_0.png

All products of this family

HAC 3930

Package: TO92UF
Ordering Code: HAC3930A-CX
界面: PWM, SENT, Digital
温度范围: -40°C - 170°C
Magn. Range [mT]: +-10 - +-130

HAL 3900

Package: SOIC8
Ordering Code: HAL3900A-DJ
界面: SPI
温度范围: -40°C - 170°C
Magn. Range [mT]: -10 - +130

HAL 3930

Package: SOIC8
Ordering Code: HAL3930A-DJ
界面: PWM, SENT
温度范围: -40°C - 170°C
Magn. Range [mT]: +-10 - +-130

HAL 3970

Package: SOIC8
Ordering Code: HAL3970A-DJ
界面: SPC
温度范围: -40°C - 170°C
Magn. Range [mT]: +-10 - +-130

HAL 3980

Package: SOIC8
Ordering Code: HAL3980A-DJ
界面: SERIAL, Digital
温度范围: -40°C - 170°C
Magn. Range [mT]: -10 - +130

HAR 3900

Package: SSOP16
Ordering Code: HAR3900A-GU
界面: SPI
温度范围: -40°C - 170°C
Magn. Range [mT]: +-10 - +-130

HAR 3927

Package: SOIC8
Ordering Code: HAR3927DJ-A
界面: Analog
温度范围: -40°C - 170°C
Magn. Range [mT]: +-20 - +-130

HAR 3930

Package: SSOP16
Ordering Code: HAR3930A-GU
界面: PWM, SENT
温度范围: -40°C - 170°C
Magn. Range [mT]: +-10 - +-130