TDK introduces the first embedded gate driver powering efficiency in EV thermal systems
- Designed for LIN controlled automotive blowers, pumps, and fans in thermal systems*
- Also powers smart BLDC actuators in seats, doors, lift-gates and charge-doors*
- Fully supports Field Oriented Control (FOC) algorithms for low noise and high efficiency
April 10, 2025
TDK Corporation (TSE:6762) extends the power capability of its Micronas HVC 5x embedded motor controller family with the new HVC 5481G for automotive applications. The HVC 5481G is a programmable gate driver system-on-chip (SoC) for control of an external power bridge with 6 N-channel FETs to drive actuators, fans, and pumps.* Samples of the HVC 5481G are available now and production will begin in 2026.
The HVC 5481G SoC is compatible to the existing HVC 5x family software, integrating an ARM® Cortex®-M3 CPU with 64 KB flash memory and 8 KB SRAM. It operates directly from the 12 V automotive supply rail and integrates a LIN transceiver for communication. The IC supports various motor control algorithms from sensor-less 6-step commutation using BEMF detection to single shunt FOC. The device includes 7 general-purpose IO pins, internal timers, and capture compare registers, allowing seamless interfacing with the Micronas Hall-effect or TDK TMR sensors.
Available in a compact 5 x 5 mm PQFN32 package and certified according to AEC-Q100 Grade 1 standards for automotive, the HVC 5481G delivers a reliable and efficient solution for medium power BLDC applications. Its robust design and advanced features make it the device of choice for automotive and industrial applications, ensuring high performance and adaptability.
Glossary
- ADC: Analog to digital converter
- BLDC: Brushless DC motor
- FOC: Field oriented control
- CPU: Central processing unit
- AEC-Q100: Qualification standard for automotive applications
- Grade 1: Ambient temperature 125 ºC, junction temperature 150 ºC
- HVC: High voltage microcontrollers
- LIN: Local interconnect network for automotive applications
- QFN: Quad flat no lead package
Main applications*
- Blowers, pumps and fans in automotive applications
- LIN based seat movers
- Smart higher power actuators for doors and lift-gates
Main features and benefits**
- High integration, low BOM cost
| Type | Package | Motor terminals | Drive current | Current measurement | Micro- controller | Flash memory | SRAM | EEPROM (emulated) | NVR (Non-Volatile Register) |
|---|---|---|---|---|---|---|---|---|---|
| HVC 5481G | PQFN32 | DC or BLDC (3phase) | From 3 A to 50 A | Single shunt | ARM® Cortex®-M3 | 64 KB | 8 KB | 2056 byte | 1028 byte |
* Any mention of target applications for our products are made without a claim for fit for purpose as this has to be checked at system level.
** All operating parameters must be validated for each customer application by customers’ technical experts.
About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101,000 people worldwide.
Further information on the products can be found https://www.micronas.tdk.com/en/products/embedded-motor-controllers/hvc-5x.
Contacts for regional media
Global
Ms. J. ANDRIS
TDK-Micronas GmbH,
Freiburg, Germany
+49 761 517 2531