Garden & Power Tools

TDK-Micronas aims to provide solutions for Garden & power tools from mower, chain saw, to cordless drill.

ApplicationSensor TypeDescriptionLinked Products
Current sensorLinear / TMRCost effective current sensor is required for Battery Management System to monitor the status of battery. Current sensor with Micronas part features low output voltage drifts over temperature and multiple programmable magnetic field range.HAL 2425
CUR 4000
BLDC motorSwitchHall switches are used for Brushless DC motor for motor commutation in power tools. Micronas switch features high ESD, accurate switching point and low power consumption.HAL 15xy
Throttle position sensorLinear/2DMower requests noncontact throttle position sensor to reduce emission. Micronas linear and 2D sensor has the features of high accuracy and cost effectiveness.HAL 2425
HAL 3725
Rotation speed sensorSwitchPower tool requires speed sensor to detect/control the speed of the tool. Micronas Hall switch with Low power and high performance provide the solution.HAL 15xy
BLDC driverHVCStep motor and BLDC motor are widely used in power tools. Micronas HVC family provides with highly integrated solution to drive electric motor either with integrated H bridges or external onesHVC 4xyzF