Product Milestones
Timetable
2019 | First TMR-based closed-loop sensor CUR 423x for high-current coreless applications |
2019 | New entry-level linear Hall-effect sensor HAL 1890 with SENT output |
2019 | New fully integrated embedded motor controller HVC 4420F with extended memory for automotive applications |
2018 | First masterHAL® technology based Hall-effect position sensor HAL 39xy with stray field compensation functionality |
2017 | Cooperation with Newtec GmbH for the co-marketing of the HVCF 4223F embedded Motor-Controller |
2017 | Stratetic partnership with CGS for new Hall sensor production line programmer |
2016 | First 3D HAL® based Hall-effect sensor with integrated capacitors HAC 37xy |
2015 | First 3D HAL® based Hall-effect sensor with in-package redundancy HAR 37xy |
2015 | Second generation of embedded motor controllers HVC 4223F with unique integration level and flexibility |
2015 | HAR 24xy Dual-Die Linear Hall-effect sensor family integrates two fully independent automotive qualified dies into a small SMD package leading to complete in-package redundancy |
2014 | Highly integrated and efficient solutions with small footprint enable the flexible drive of either brush-type (BDC), brushless (BLDC) or stepper motors |
2014 | EMC optimized linear Hall sensor HAC 830 with integrated capacitors |
2014 | First ASIL-ready ISO 26262 compliant, low-power Hall switch family HAL 15xy in SOT23 package |
2014 | Direct angle sensor family HAL 37xy with superior angular accuracy based on advanced 3D HAL technology |
2014 | USB kit for the flexible programming of different Hall-effect sensor families |
2013 | HAL 3675* Hall effect sensor for multidimensional magnetic field measurement |
2012 | First derivates HAL 2420 and HaL 2425 of HAL 24xy Hall effect sensor family |
2012 | High sensivity current transducer CUR 3115 |
2012 | mySENS®- gas sensing technology based sensor generation GAS 86xyB |
2012 | HAL 24xy Hall effect sensor family for extended distance measurement |
2011 | HAL 38xy* Hall effect sensor family based on 3D Hall technology for precise position detection |
2011 | Small sized system solution with embedded Controller HVC 2480B for BDC/BLDC applications |
2010 | CUR 31xy Hall-effect current transducer family for contactless AC/DC measurement |
2010 | Supply of the 500 millionth Hall sensor from the HAL 8xy family |
2009 | First 3D* Hall sensor |
2009 | mySens®- Gas sensing technology based on standard CMOS |
2008 | State-of-the-art picture quality for 120Hz |
2008 | Scalable IDTV (Integrated Digital Television) system solution for next- generation flat- panel TVs |
2008 | Digital Terrestrial TV Demodulator for SDTV/HDTV broadcast in China |
2008 | Single-Chip Audio Solution for soundbar applications |
2008 | Hall Sensors with Microcontroller and Digital Interfaces |
2008 | LIN Bus Microcontroller for 12V Power Operation |
2007 | Frame rate converter with motion compensation technology for Full HD 100/120 Hz LCD TVs |
2007 | Single-chip solution for Full HD 1080p Flat-Panel TVs |
2007 | High-Precision Programmable Hall-Effect Sensor |
2006 | Full HDTV de-interlacer, film judder canceler, and motion blur remover |
2006 | Audio system-on-chip IC family with customizable modular processing (CMP) technology |
2006 | High definition multi-format decoder |
2005 | Single-chip dual-channel flat-panel controller for HDTVs |
2005 | Single-package TV signal processor and controller with HDTV support |
2004 | DVB-T demodulator with diversity reception for mobile applications |
2004 | Dual-channel PCI express multimedia controller |
2003 | High-end frame-rate converter with motion compensation |
2003 | Single-chip all-in-one TV solution |
2003 | AutomotivePackage® concept |
2002 | High-integration video and scan-rate processor with embedded RAM |
2001 | IF demodulator IC |
2001 | Single-chip video processor family for double-scan TV |
2001 | Single-chip hybrid analog/digital TV decoder |
2001 | Programmable microcontroller with embedded security for digital audio |
2000 | AAC/MPEG single-chip audio decoder and G.729 speech codec |
2000 | ARM7TDMI Low-emission CAN controller for automotive applications |
2000 | MPEG/Dolby Digital multichannel audio decoder chip set |
2000 | Single-chip video/controller/text family for single-scan TV |
2000 | AudioBox technology |
1999 | Single-chip multistandard Virtual Dolby Surround processor |
1999 | Single-chip multistandard CVBS and component video processor |
1998 | Consumer-quality USB audio technology |
1998 | Audio processor for all TV transmission standards worldwide |
1998 | Programmable CMOS Hall sensor |
1997 | Chip set for digital WorldSpace radio system |
1996 | Low-EMC technology for automotive circuits |
1995 | Single-chip ADR decoder |
1994 | Single-chip MPEG layer 3 decoder |
1993 | Integrated CMOS Hall sensors |
1992 | Open DSP architecture DIGIT3000 |
1991 | Single-chip multistandard video/display processor |
1990 | CMOS tuner IC for car radio application |
1989 | Single-chip car radio DSP |
1989 | Single-chip embedded controller for dashboards |
1988 | Decoder/descrambler chip set for MAC TV standards |
1988 | Multistandard audio processor for all European TV transmission standards including NICAM |
1983 | Digital TV signal processing chip set (DIGIT2000) |
1978 | IC kit for telecommunications (System 12) |
1970 | IC for automotive velocity control |
1968 | IC for electronic clocks |
1967 | IC for TV application |
1966 | Tuner diode |
* License Note: HAL 38xy and HAL 36xy use licenses of the Fraunhofer Insitute for Integrated Circuits (IlS).