TDK launches dual-output 3D Hall-effect switch family for precise motor speed and direction sensing
- Dual-output 3D Hall-effect switch for speed and direction sensing in automotive and industrial applications
- Flexible sensor placement with 3D HAL technology and phase-independent signal generation
- Robust design with ASIL B readiness, extended temperature range, and strong EMC resilience
May 28, 2026
TDK Corporation (TSE:6762) introduces the Micronas HAL 13xy family, a factory-programmable Hall-effect switch sensor designed for speed and direction detection in automotive and industrial applications. Leveraging TDK-Micronas’ proven 3D HAL technology, HAL 13xy features three orthogonal Hall elements (X, Y, Z) arranged in a pixel cell, providing 90° phase separation (quadrature signal) that is inherently independent of magnet pole spacing and air gap. This design enables the simultaneous measurement of two magnetic-field components, offering manufacturers maximum flexibility in sensor and magnet placement.
For the automotive sector, the HAL 13xy family can be employed in applications such as seat-track motors, sunroof drives, tailgate motors, valve position, steering column motors, steering turn-count sensing, and window lifters with anti-pinch functionality. *
Start of production is planned for October 2026. Samples are already available.
HAL 13xy delivers two independent open-drain outputs, which can be configured for quadrature speed/speed or speed/direction signals. This flexible output configuration supports compact electric motor control in applications that require precise, reliable, and space-saving sensing technology. With its robust design and versatile outputs, HAL 13xy helps enable smooth motion control, high safety standards, and enhanced user comfort.
Designed for robustness and long-term reliability, HAL 13xy operates from –40 °C to 170 °C junction temperature, supports a wide supply voltage range from 3.0 V to 24 V, and provides strong protection features, including 40 V load dump robustness, -18 V reverse-voltage protection, and short-circuit/thermal protection. The device maintains constant switching points across supply voltage and temperature variations, ensuring stable performance in demanding environments. It is qualified to AEC-Q100 standards for automotive electronics and offers high EMC resilience according to ISO and IEC requirements.
As a Safety Element out of Context (SEooC), and with integrated continuous built-in self-test (BIST), HAL 13xy is ASIL B ready in accordance with ISO 26262, making it suitable for integration into automotive safety-related systems. The sensor operates with both static and dynamic magnetic fields up to 40 kHz and is compatible with a variety of ferrite and rear-earth magnet types, thanks to multiple temperature coefficient options.
With its compact 5-pin SOT23 package, high ESD robustness (up to 4 kV HBM), and configurable sensing axes, the HAL 13xy family gives engineers a versatile and cost-effective solution for precise motor control and position detection in space-constrained automotive and industrial applications.
Glossary
- 3D HAL technology: TDK-Micronas’ proprietary 3D Hall-effect sensing technology with three orthogonal Hall elements for flexible magnetic-field measurement
- Quadrature outputs: Two signals with a 90° phase difference used for precise speed and direction detection
Main applications*
- Seat-track motors
- Sunroof motors
- Tailgate motors
- Valve position
- Steering column motors
- Steering turn-count sensing
- Window lifters with anti-pinch functionality
Main features and benefits**
- Dual-output 3D Hall-effect switch for simultaneous measurement of two orthogonal magnetic-field components
- Flexible sensor and magnet placement, independent of pole spacing and air gap
- Configurable for quadrature (speed/speed) or speed/direction outputs
- Wide supply voltage range from 3.0 V to 24 V
- Operation from –40 °C to 170 °C junction temperature
- 40 V load dump robustness and -18 V reverse-voltage protection
- Continuous built-in self-test (BIST) and short-circuit/thermal protection
- High EMC performance compliant with ISO and IEC standards
- High ESD robustness up to 4 kV HBM
- Compact 5-pin SOT23 package
- Qualified to AEC-Q100 automotive standard
- SEooC ASIL B-ready according to ISO 26262
| Type | Package | Output Formats | Supply Voltage | Safety |
|---|---|---|---|---|
| HAL 13xy | SOT23 | Open Drain | 3.0 V to 24 V | ASIL B ready, developed according to ISO 26262:2018 |
* Any mention of target applications for our products is made without a claim for fit for purpose as this has to be checked at system level.
** All operating parameters must be validated for each customer application by customer’s technical experts.
Article assets
Contacts for regional media
Downloads
Further information on the products can be found under https://www.micronas.tdk.com/en/products/hall-switches/hal-13xy.
About TDK Corporation
TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL. Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2026, TDK posted total sales of USD 16.6 billion and employed about 107,000 people worldwide.