All products of this family

HAL 1301

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1301SV
Switching Points [mT] at 25°C: Bon1.2 - Boff-1.2
Contact Sales

HAL 1302

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1302SV
Switching Points [mT] at 25°C: Bon2.5 - Boff-2.5
Contact Sales

HAL 1303

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1303SV
Temperature Coefficient [ppm/K]: -2000
Switching Points [mT] at 25°C: Bon3 - Boff-3
Contact Sales

HAL 1304

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1304SV
Switching Points [mT] at 25°C: Bon7.5 - Boff-7.5
Contact Sales

HAL 1305

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1305SV
Switching Points [mT] at 25°C: Bon1.7 - Boff-1.7
Contact Sales

HAL 1306

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1306SV
Temperature Coefficient [ppm/K]: -1200
Switching Points [mT] at 25°C: Bon9 - Boff-9
Contact Sales

HAL 1307

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1307SV
Switching Points [mT] at 25°C: Bon7.5 - Boff-7.5
Contact Sales

HAL 1308

Package: SOT23
Interface: Open-drain, Dual-output
Temp. Range: -40°C - 170°C
Ordering Code: HAL 1308SV
Switching Points [mT] at 25°C: Bon1.7 - Boff-1.7
Contact Sales

Buy the follwing article from Digi-Key Electronics:

 

You'll now leave the page micronas.tdk.com and enter the webshop of our sales partner Digi-Key Electronics.

Go to shop Back to micronas.tdk.com