Trade News |

mySENS® – Micronas presents system solution with CMOS-based gas sensor technology at the Sensor+Test 2010 (PR1008)

TDK Micronas Visual

Innovative technology prototype allowing the simultaneous detection of two gases and the integrated measurement of ambient temperature and relative humidity.

Freiburg, May 6, 2010 – Micronas (SIX Swiss Exchange: MASN), a leading supplier of innovative application-specific sensor and IC system solutions for automotive electronics, presents the first gas sensor prototype based on the mySENS technology platform at this year’s Sensor+Test in Nuremberg.

The novel GAS85xyB chip generation is based on a standard CMOS technology which has been successfully proven in automotive and in industrial applications. The system solution detects ammonia and flammable gases such as hydrogen in the ambient atmosphere and also measures temperature and relative humidity.

“The future-oriented development of visionary concepts coupled with our extensive experience in Hall sensors enabled this totally new sensor technology which we presented to the public for the first time last year”, says Karl Hoffmann, Director Marketing Advanced Sensors at Micronas. “With the advanced mySENS technology and the new GAS85xyB chip generation in a small LCC28 package we now provide system solutions for gas sensor technology for a wide range of applications in industry, in health care and in automobiles”.

The GAS85xyB chip is manufactured in reliable and cost-effective standard semiconductor technology and, with its compact size, combines sensor elements with standard electronics components such as amplifiers, logic circuits and digital interface. Micronas paves the way for gas sensor technology in totally new applications with low system costs, reliable gas detection, minimum power consumption and long lifetime.

The unique feature is the platform concept of mySENS which allows the GAS85xyB chip to be adapted to different target gases.

With this product family Micronas addresses a whole range of applications, for instance in early fire detection, ventilation and air conditioning, automotive and industrial electronics and health care. Micronas is currently in the final stage of product development for the first customer projects.

Micronas will present the mySENS system solution GAS85xyB and the evaluation kits (a quadruple laboratory test stand for gas pressurization and a USB Plug&Play kit, available after mid of 2010) at the Sensor+Test trade fair in Nuremberg (booth 12-302) from May 18 to 20, 2010, and at the Sensors Expo & Conference in Chicago, USA, (booth 715) from June 7 to 9, 2010.

Article assets