Check out TDK’s extensive portfolio of special sensor solutions for demanding e-mobility applications.
TDK at electronica 2026
Provides full redundancy through two independent dies stacked within a single 4×4 mm² QFN24 package.
Dual-output 3D Hall-effect switch family for precise motor speed and direction sensing
High-performance, cost-effective Hall-effect 2D position sensor for automotive applications
Stray-field robust 3D-magnetic position sensor with capabilities for processing external signals
Enhanced embedded motor controllers with increased memory, power, and reliability
Find the appropriate TDK-Micronas product which fits perfectly into your application.
TDK-Micronas focuses on Automotive applications, such as Powertrain, Chassis & Safety, and Body & Comfort.
TDK-Micronas products can be used in almost any machine that needs to measure position, linear or rotational movement or even current.
TDK-Micronas is the center of competence for magnetic-field sensors and CMOS integration within the TDK group. TDK-Micronas has gained operational excellence for sensors and actuators production in over 25 years of in-house manufacturing. It has been the first company to integrate a Hall-effect based sensor into CMOS technology in 1993. Since then, TDK-Micronas has shipped over eight billion Hall sensors to the automotive and industrial market. The operational headquarters are located in Freiburg im Breisgau (Germany). Currently, TDK-Micronas employs around 1,000 people.
Who is TDK?
Watch the "TDK - In Everything, Better" movie